Configuring RGB camera for on-board undistortion
[18443010E18C130900] [192.168.1.195] [9.339] [StereoDepth(6)] [info] Depth baseline: '7.5000005' cm, focal length: '844.2523'
[18443010E18C130900] [192.168.1.195] [9.339] [StereoDepth(6)] [info] Depth horizontal FOV: '74.32914', vertical FOV: '46.207264'
[18443010E18C130900] [192.168.1.195] [9.339] [StereoDepth(6)] [info] Depth intrinsics:
844.252, 0.000, 627.145,
0.000, 843.860, 367.051,
0.000, 0.000, 1.000,
[18443010E18C130900] [192.168.1.195] [9.395] [VideoEncoder(2)] [debug] Bitstream frame size: 12604928, num frames in pool: 4
[18443010E18C130900] [192.168.1.195] [9.694] [system] [info] Memory Usage - DDR: 250.81 / 333.39 MiB, CMX: 2.47 / 2.50 MiB, LeonOS Heap: 64.83 / 82.31 MiB, LeonRT Heap: 9.07 / 40.50 MiB / NOC ddr: 515 MB/s
[18443010E18C130900] [192.168.1.195] [9.694] [system] [info] Temperatures - Average: 43.50C, CSS: 44.87C, MSS 43.50C, UPA: 42.35C, DSS: 43.27C
[18443010E18C130900] [192.168.1.195] [9.694] [system] [info] Cpu Usage - LeonOS 43.88%, LeonRT: 38.75%
[18443010E18C130900] [192.168.1.195] [10.695] [system] [info] Memory Usage - DDR: 250.81 / 333.39 MiB, CMX: 2.47 / 2.50 MiB, LeonOS Heap: 65.08 / 82.31 MiB, LeonRT Heap: 9.07 / 40.50 MiB / NOC ddr: 2381 MB/s
[18443010E18C130900] [192.168.1.195] [10.695] [system] [info] Temperatures - Average: 45.04C, CSS: 46.00C, MSS 45.32C, UPA: 43.73C, DSS: 45.09C
[18443010E18C130900] [192.168.1.195] [10.695] [system] [info] Cpu Usage - LeonOS 64.56%, LeonRT: 7.78%
[18443010E18C130900] [192.168.1.195] [11.697] [system] [info] Memory Usage - DDR: 250.81 / 333.39 MiB, CMX: 2.47 / 2.50 MiB, LeonOS Heap: 65.08 / 82.31 MiB, LeonRT Heap: 9.07 / 40.50 MiB / NOC ddr: 2407 MB/s
[18443010E18C130900] [192.168.1.195] [11.697] [system] [info] Temperatures - Average: 45.43C, CSS: 47.13C, MSS 44.64C, UPA: 44.64C, DSS: 45.32C
[18443010E18C130900] [192.168.1.195] [11.697] [system] [info] Cpu Usage - LeonOS 62.03%, LeonRT: 7.59%
[18443010E18C130900] [192.168.1.195] [12.698] [system] [info] Memory Usage - DDR: 250.81 / 333.39 MiB, CMX: 2.47 / 2.50 MiB, LeonOS Heap: 65.08 / 82.31 MiB, LeonRT Heap: 9.07 / 40.50 MiB / NOC ddr: 2326 MB/s
[18443010E18C130900] [192.168.1.195] [12.698] [system] [info] Temperatures - Average: 45.77C, CSS: 47.80C, MSS 45.77C, UPA: 44.64C, DSS: 44.87C
[18443010E18C130900] [192.168.1.195] [12.698] [system] [info] Cpu Usage - LeonOS 58.78%, LeonRT: 7.57%
[18443010E18C130900] [192.168.1.195] [13.699] [system] [info] Memory Usage - DDR: 250.81 / 333.39 MiB, CMX: 2.47 / 2.50 MiB, LeonOS Heap: 65.08 / 82.31 MiB, LeonRT Heap: 9.07 / 40.50 MiB / NOC ddr: 2317 MB/s
[18443010E18C130900] [192.168.1.195] [13.699] [system] [info] Temperatures - Average: 45.89C, CSS: 47.13C, MSS 46.00C, UPA: 44.64C, DSS: 45.77C
[18443010E18C130900] [192.168.1.195] [13.699] [system] [info] Cpu Usage - LeonOS 60.14%, LeonRT: 7.54%
[18443010E18C130900] [192.168.1.195] [14.700] [system] [info] Memory Usage - DDR: 250.81 / 333.39 MiB, CMX: 2.47 / 2.50 MiB, LeonOS Heap: 65.08 / 82.31 MiB, LeonRT Heap: 9.07 / 40.50 MiB / NOC ddr: 2317 MB/s
[18443010E18C130900] [192.168.1.195] [14.700] [system] [info] Temperatures - Average: 45.89C, CSS: 47.58C, MSS 45.77C, UPA: 44.64C, DSS: 45.55C
[18443010E18C130900] [192.168.1.195] [14.700] [system] [info] Cpu Usage - LeonOS 59.91%, LeonRT: 7.43%
[18443010E18C130900] [192.168.1.195] [15.703] [system] [info] Memory Usage - DDR: 250.81 / 333.39 MiB, CMX: 2.47 / 2.50 MiB, LeonOS Heap: 65.08 / 82.31 MiB, LeonRT Heap: 9.07 / 40.50 MiB / NOC ddr: 2354 MB/s
[18443010E18C130900] [192.168.1.195] [15.703] [system] [info] Temperatures - Average: 46.00C, CSS: 47.58C, MSS 45.55C, UPA: 44.87C, DSS: 46.00C
[18443010E18C130900] [192.168.1.195] [15.703] [system] [info] Cpu Usage - LeonOS 61.61%, LeonRT: 7.68%
[18443010E18C130900] [192.168.1.195] [16.705] [system] [info] Memory Usage - DDR: 250.81 / 333.39 MiB, CMX: 2.47 / 2.50 MiB, LeonOS Heap: 65.08 / 82.31 MiB, LeonRT Heap: 9.07 / 40.50 MiB / NOC ddr: 2338 MB/s
[18443010E18C130900] [192.168.1.195] [16.705] [system] [info] Temperatures - Average: 46.17C, CSS: 48.47C, MSS 45.55C, UPA: 45.09C, DSS: 45.55C
[18443010E18C130900] [192.168.1.195] [16.705] [system] [info] Cpu Usage - LeonOS 61.27%, LeonRT: 7.56%
[18443010E18C130900] [192.168.1.195] [17.707] [system] [info] Memory Usage - DDR: 250.81 / 333.39 MiB, CMX: 2.47 / 2.50 MiB, LeonOS Heap: 65.08 / 82.31 MiB, LeonRT Heap: 9.07 / 40.50 MiB / NOC ddr: 2342 MB/s
[18443010E18C130900] [192.168.1.195] [17.707] [system] [info] Temperatures - Average: 46.00C, CSS: 47.58C, MSS 45.55C, UPA: 44.41C, DSS: 46.45C
[18443010E18C130900] [192.168.1.195] [17.707] [system] [info] Cpu Usage - LeonOS 60.95%, LeonRT: 7.59%
[18443010E18C130900] [192.168.1.195] [1710260093.952] [host] [warning] Monitor thread (device: 18443010E18C130900 [192.168.1.195]) - ping was missed, closing the device connection
[18443010E18C130900] [192.168.1.195] [1710260095.952] [host] [debug] Log thread exception caught: Couldn't read data from stream: '__log' (X_LINK_ERROR)
[18443010E18C130900] [192.168.1.195] [1710260095.952] [host] [debug] Timesync thread exception caught: Couldn't read data from stream: '__timesync' (X_LINK_ERROR)
Ran for 21.547966 seconds and then encountered a run time error
Traceback (most recent call last):
File "./onboard_undistort_no_imu.py", line 127, in <module>
raise e
File "./onboard_undistort_no_imu.py", line 117, in <module>
rgb_packet = rgb_video_queue.tryGet()
RuntimeError: Communication exception - possible device error/misconfiguration. Original message 'Couldn't read data from stream: 'rgb_video' (X_LINK_ERROR)'
[18443010E18C130900] [192.168.1.195] [1710260095.960] [host] [debug] Device about to be closed...
[18443010E18C130900] [192.168.1.195] [1710260095.960] [host] [debug] RPC error: Couldn't write data to stream: '__rpc_main' (X_LINK_ERROR)
[18443010E18C130900] [192.168.1.195] [1710260095.960] [host] [debug] shutdown call error: Device already closed or disconnected: Input/output error
[18443010E18C130900] [192.168.1.195] [1710260097.952] [host] [debug] Getting crash dump...
[18443010E18C130900] [192.168.1.195] [1710260115.938] [host] [warning] Device crashed, but no crash dump could be extracted.
[18443010E18C130900] [192.168.1.195] [1710260119.933] [host] [debug] Device closed, 23973