• DepthAI-v2
  • Error when deploy Roboflow model to depthai_sdk

Hi,

I'm using this demo here to deploy a model trained from Roboflow but an error show up like this

{

"exit_code": 1,

"message": "Command failed with exit code 1, command: /opt/intel/openvino2021_4/deployment_tools/inference_engine/lib/intel64/myriad_compile -m /tmp/blobconverter/3ff28ee84d3c414bac9cfbd7531346d9/ripetomatodetection_1/FP16/ripetomatodetection_1.xml -o /tmp/blobconverter/3ff28ee84d3c414bac9cfbd7531346d9/ripetomatodetection_1/FP16/ripetomatodetection_1.blob -c /tmp/blobconverter/3ff28ee84d3c414bac9cfbd7531346d9/myriad_compile_config.txt -ip U8",

"stderr": "Unknown model format! Cannot find reader for model format: xml and read the model: /tmp/blobconverter/3ff28ee84d3c414bac9cfbd7531346d9/ripetomatodetection_1/FP16/ripetomatodetection_1.xml. Please check that reader library exists in your PATH.\\n",

"stdout": "Inference Engine: \\n\\tIE version ......... 2021.4.2\\n\\tBuild ........... 2021.4.2-3974-e2a469a3450-releases/2021/4\\n"

}

Raise HTTPError(http_error_msg, response=self)

requests.exceptions.HTTPError: 400 Client Error: BAD REQUEST for url: https://blobconverter.luxonis.com/compile?version=2021.4&no_cache=False

How to fix it? Thank you very much!

Hi @KhnhTrungTrn
What model are you trying to convert? Only object detection models work with OAK devices.

Thanks,
Jaka

I trained an object detection model on Roboflow

Model Type: Roboflow 3.0 Object Detection (Fast)

Checkpoint: COCOn

I also tried to use the "blobconverter.from_zoo()" to deploy the pt "face-detection-retail-0004" model from depthai zoo and it's kind of showing the similar error

Model face-detection-retail-0004 not found in model zoo

Conversion failed due to 400 Client Error: BAD REQUEST for url: https://blobconverter.luxonis.com/compile?version=2022.1&no_cache=False

Trying to find backup... (model="face-detection-retail-0004", shaves="6", version="2022.1")

Unable to fetch model from backup server due to: 404 Client Error: Not Found for url: https://artifacts.luxonis.com/artifactory/blobconverter-backup/blobs/face-detection-retail-0004_openvino_2022.1_6shave.blob

If I have already had a blob file for my own custom model ( I convert from yolov8 .pt file), then how can I simply deploy it with depth measurement ? Is there any example ?

    I have tried this code to deploy my blob file but it did not work, the camera frame froze. Though, my custom model worked perfectly when I deployed it with the depthai_demo.py code.

    import cv2
    import depthai as dai
    import time
    import blobconverter
    
    
    FRAME_SIZE = (640, 360)
    DET_INPUT_SIZE = (320, 320)
    
    blob_path = "/home/trungtran/catkin_ws/src/task_exe/src/best.blob"
    
    pipeline = dai.Pipeline()
    
    # Define a source - color camera
    cam = pipeline.createColorCamera()
    cam.setPreviewSize(FRAME_SIZE[0], FRAME_SIZE[1])
    cam.setInterleaved(False)
    cam.setResolution(dai.ColorCameraProperties.SensorResolution.THE_1080_P)
    cam.setBoardSocket(dai.CameraBoardSocket.RGB)
    
    mono_left = pipeline.createMonoCamera()
    mono_left.setResolution(dai.MonoCameraProperties.SensorResolution.THE_400_P)
    mono_left.setBoardSocket(dai.CameraBoardSocket.LEFT)
    mono_right = pipeline.createMonoCamera()
    mono_right.setResolution(dai.MonoCameraProperties.SensorResolution.THE_400_P)
    mono_right.setBoardSocket(dai.CameraBoardSocket.RIGHT)
    
    	
    stereo = pipeline.createStereoDepth()
    mono_left.out.link(stereo.left)
    mono_right.out.link(stereo.right)
    
    
    # Define a neural network model
    tomato_spac_det_nn = pipeline.createYoloSpatialDetectionNetwork()
    tomato_spac_det_nn.setConfidenceThreshold(0.5)
    tomato_spac_det_nn.setBlobPath(blob_path)
    tomato_spac_det_nn.setDepthLowerThreshold(100)
    tomato_spac_det_nn.setDepthUpperThreshold(5000)
    
    tomato_det_manip = pipeline.createImageManip()
    tomato_det_manip.initialConfig.setResize(DET_INPUT_SIZE[0], DET_INPUT_SIZE[1])
    tomato_det_manip.setMaxOutputFrameSize(1244160)
    tomato_det_manip.setWaitForConfigInput(True)
    tomato_det_manip.initialConfig.setKeepAspectRatio(False)
    
    cam.preview.link(face_det_manip.inputImage)
    tomato_det_manip.out.link(tomato_spac_det_nn.input)
    stereo.depth.link(tomato_spac_det_nn.inputDepth)
    # Define the link between the color camera and the neural network
    x_preview_out = pipeline.createXLinkOut()
    x_preview_out.setStreamName("preview")
    cam.preview.link(x_preview_out.input)
    # rgb.preview.link(rgb_out.input)
    
    # Create an output for the object detection results
    det_out = pipeline.createXLinkOut()
    det_out.setStreamName('det_out')
    face_spac_det_nn.out.link(det_out.input)
    
    def display_info(frame, bbox, coordinates, status, status_color, fps):
        # Display bounding box
        cv2.rectangle(frame, bbox, status_color[status], 2)
     
        # Display coordinates
        if coordinates is not None:
            coord_x, coord_y, coord_z = coordinates
            cv2.putText(frame, f"X: {int(coord_x)} mm", (bbox[0] + 10, bbox[1] + 20), cv2.FONT_HERSHEY_TRIPLEX, 0.5, 255)
            cv2.putText(frame, f"Y: {int(coord_y)} mm", (bbox[0] + 10, bbox[1] + 35), cv2.FONT_HERSHEY_TRIPLEX, 0.5, 255)
            cv2.putText(frame, f"Z: {int(coord_z)} mm", (bbox[0] + 10, bbox[1] + 50), cv2.FONT_HERSHEY_TRIPLEX, 0.5, 255)
     
        # Create background for showing details
        cv2.rectangle(frame, (5, 5, 175, 100), (50, 0, 0), -1)
     
        # Display authentication status on the frame
        cv2.putText(frame, status, (20, 40), cv2.FONT_HERSHEY_SIMPLEX, 0.5, status_color[status])
     
        # Display instructions on the frame
        cv2.putText(frame, f'FPS: {fps:.2f}', (20, 80), cv2.FONT_HERSHEY_SIMPLEX, 0.6, (255, 255, 255))
    # Frame count
    frame_count = 0
     
    # Placeholder fps value
    fps = 0
     
    # Used to record the time when we processed last frames
    prev_frame_time = 0
     
    # Used to record the time at which we processed current frames
    new_frame_time = 0
     
    # Set status colors
    status_color = {
        'Tomato Detected': (0, 255, 0),
        'No Tomato Detected': (0, 0, 255)
    }
    # Create a DepthAI device and start the pipeline
    with dai.Device(pipeline) as device:
     
        # Output queue will be used to get the right camera frames from the outputs defined above
        q_cam = device.getOutputQueue(name="preview", maxSize=4, blocking=False)
     
        # Output queue will be used to get nn data from the video frames.
        q_det = device.getOutputQueue(name="det_out")
     
        # # Output queue will be used to get nn data from the video frames.
        # q_bbox_depth_mapping = device.getOutputQueue(name="bbox_depth_mapping_out", maxSize=4, blocking=False)
     
        while True:
            # Get right camera frame
            in_cam = q_cam.get()
            frame = in_cam.getCvFrame()
     
            bbox = None
            coordinates = None
     
            inDet = q_det.tryGet()
     
            if inDet is not None:
                detections = inDet.detections
     
                # if face detected
                if len(detections) != 0:
                    detection = detections[0]
     
                    # Correct bounding box
                    xmin = max(0, detection.xmin)
                    ymin = max(0, detection.ymin)
                    xmax = min(detection.xmax, 1)
                    ymax = min(detection.ymax, 1)
     
                    # Calculate coordinates
                    x = int(xmin*FRAME_SIZE[0])
                    y = int(ymin*FRAME_SIZE[1])
                    w = int(xmax*FRAME_SIZE[0]-xmin*FRAME_SIZE[0])
                    h = int(ymax*FRAME_SIZE[1]-ymin*FRAME_SIZE[1])
     
                    bbox = (x, y, w, h)
     
                    # Get spacial coordinates
                    coord_x = detection.spatialCoordinates.x
                    coord_y = detection.spatialCoordinates.y
                    coord_z = detection.spatialCoordinates.z
     
                    coordinates = (coord_x, coord_y, coord_z)
     
           
            if bbox:
                # Tomato detected
                status = 'Tomato Detected'
            else:
                # No tomato detected
                status = 'No Tomato Detected'
     
            # Display info on frame
            display_info(frame, bbox, coordinates, status, status_color, fps)
     
            # Calculate average fps
            if frame_count % 10 == 0:
                # Time when we finish processing last 100 frames
                new_frame_time = time.time()
     
                # Fps will be number of frame processed in one second
                fps = 1 / ((new_frame_time - prev_frame_time)/10)
                prev_frame_time = new_frame_time
     
            # Capture the key pressed
            key_pressed = cv2.waitKey(1) & 0xff
     
            # Stop the program if Esc key was pressed
            if key_pressed == 27:
                break
     
            # Display the final frame
            cv2.imshow("Face Cam", frame)
     
            # Increment frame count
            # frame_count += 1
     
    cv2.destroyAllWindows()