jakaskerl Unless you are running everything on the Pi, there is no way you would get such low power consumption.
Ah, the typo was not the total power - that was correct - rechecked and finally correct:
**Oak-D-Lite POWER CONSUMPTON With Console Only Spatial Tiny Yolo**
(Wali is a set of ROS 2 Humble robot nodes over Ubuntu 22.04 in a Docker container)
- Base Pi5 running Wali 3.3W (Oak-D-Lite unplugged)
- Pi5 running Wali plus Oak-D-Lite first plugged in: 3.95W (0.65W for Oak-D-Lite powered, non-running state)
- Pi5 running Wali plus console spatial tiny yolo.py 28fps: 8.05W (4.75W for Oak-D-Lite processing)
- Pi5 running Wali after console spatial tiny yolo.py shutdown: 4.18W (0.9W for Oak-D-Lite powered, non-running)
(vdepthai)
pi@WaLiPi5
:
~/wali_pi5/systests/Oak-D-Lite/vdepthai/spatial_tiny_yolo $
./console_spatial_tiny_yolo.py
NN fps: 28.3
person conf:2 % at X:17 Y:27 Z:628 mm
NN fps: 28.3
person conf:7 % at X:11 Y:35 Z:628 mm
NN fps: 28.3
person conf:8 % at X:11 Y:68 Z:628 mm
tie conf:3 % at X:23 Y:50 Z:628 mm
Holding a framed picture of me in a tuxedo (bow tie) in the FOV of Oak-D-Lite.