I am trying to acquire depth images at 200fps using the following FW.
luxonis/depthai-core926
When I tried it with the source code below, depth image acquisition hangs when Ips3aFps is set low.
The camera uses OAK-D.
Please tell me how to solve the problem.
#include <iostream>
// Includes common necessary includes for development using depthai library
#include "depthai/depthai.hpp"
double get_sec()
{
struct timespec ts;
timespec_get(&ts, TIME_UTC);
return ((double)(ts.tv_sec));
}
// Closer-in minimum depth, disparity range is doubled (from 95 to 190):
static std::atomic<bool> extended_disparity{false};
// Better accuracy for longer distance, fractional disparity 32-levels:
static std::atomic<bool> subpixel{false};
// Better handling for occlusions:
static std::atomic<bool> lr_check{true};
int main() {
// Create pipeline
dai::Pipeline pipeline;
// Define sources and outputs
auto monoLeft = pipeline.create<dai::node::MonoCamera>();
auto monoRight = pipeline.create<dai::node::MonoCamera>();
auto depth = pipeline.create<dai::node::StereoDepth>();
auto xout = pipeline.create<dai::node::XLinkOut>();
xout->setStreamName("disparity");
std::shared_ptr<dai::node::XLinkIn> controlIn_mono;
std::shared_ptr<dai::DataInputQueue> controlQueue_mono;
controlIn_mono = pipeline.create<dai::node::XLinkIn>();
dai::CameraControl ctrl_mono;
// Properties
monoLeft->setResolution(dai::MonoCameraProperties::SensorResolution::THE_400_P);
monoLeft->setCamera("left");
monoRight->setResolution(dai::MonoCameraProperties::SensorResolution::THE_400_P);
monoRight->setCamera("right");
monoLeft->setIsp3aFps(10);
monoRight->setIsp3aFps(10);
monoLeft->setFps(200);
monoRight->setFps(200);
controlIn_mono->setStreamName("control_mono");
// Create a node that will produce the depth map (using disparity output as it's easier to visualize depth this way)
depth->setDefaultProfilePreset(dai::node::StereoDepth::PresetMode::HIGH_DENSITY);
// Options: MEDIAN_OFF, KERNEL_3x3, KERNEL_5x5, KERNEL_7x7 (default)
depth->initialConfig.setMedianFilter(dai::MedianFilter::KERNEL_7x7);
depth->setLeftRightCheck(lr_check);
depth->setExtendedDisparity(extended_disparity);
depth->setSubpixel(subpixel);
// Linking
monoLeft->out.link(depth->left);
monoRight->out.link(depth->right);
depth->disparity.link(xout->input);
controlIn_mono->out.link(monoRight->inputControl);
controlIn_mono->out.link(monoLeft->inputControl);
// Connect to device and start pipeline
dai::Device device(pipeline);
controlQueue_mono = device.getInputQueue(controlIn_mono->getStreamName());
ctrl_mono.setAutoExposureLock(true);
controlQueue_mono->send(ctrl_mono);
// Output queue will be used to get the disparity frames from the outputs defined above
auto q = device.getOutputQueue("disparity", 4, false);
double cnt_t;
int fps_cnt = 0, fps_cnt_fix = 0;
double time_cnt = get_sec();
while(true) {
auto inDepth = q->get<dai::ImgFrame>();
auto frame = inDepth->getFrame();
// Normalization for better visualization
frame.convertTo(frame, CV_8UC1, 255 / depth->initialConfig.getMaxDisparity());
cnt_t = get_sec();
if(time_cnt != cnt_t)
{
fps_cnt_fix = (float)fps_cnt / (int)(cnt_t - time_cnt);
printf("fps:%d\\n", fps_cnt_fix);
time_cnt = cnt_t;
fps_cnt = 0;
}
fps_cnt++;
cv::imshow("disparity", frame);
// Available color maps: https://docs.opencv.org/3.4/d3/d50/group__imgproc__colormap.html
// cv::applyColorMap(frame, frame, cv::COLORMAP_JET);
// cv::imshow("disparity_color", frame);
int key = cv::waitKey(1);
if(key == 'q' || key == 'Q') {
return 0;
}
}
return 0;
}