On the other hand, if I try to publish the same frames over HTTP with the PoE camera by connecting the Sync node to a Script one, I can receive only one MessageGroup successfully. The second HTTP request halts at DataOutputQueue.get()
forever.
Here the debug log with the schema dump:
Connected to pydev debugger (build 233.14475.56)
[1944301061195C2700] [169.254.1.222] [1709114955.659] [host] [debug] Schema dump: {"connections":[{"node1Id":1,"node1Output":"isp","node1OutputGroup":"","node2Id":2,"node2Input":"inputImage","node2InputGroup":""},{"node1Id":0,"node1Output":"out","node1OutputGroup":"","node2Id":4,"node2Input":"inputImage","node2InputGroup":""},{"node1Id":2,"node1Output":"out","node1OutputGroup":"","node2Id":5,"node2Input":"inputImage","node2InputGroup":""},{"node1Id":3,"node1Output":"out","node1OutputGroup":"","node2Id":6,"node2Input":"inputImage","node2InputGroup":""},{"node1Id":6,"node1Output":"out","node1OutputGroup":"","node2Id":8,"node2Input":"right","node2InputGroup":"inputs"},{"node1Id":4,"node1Output":"out","node1OutputGroup":"","node2Id":8,"node2Input":"left","node2InputGroup":"inputs"},{"node1Id":5,"node1Output":"out","node1OutputGroup":"","node2Id":8,"node2Input":"center","node2InputGroup":"inputs"},{"node1Id":7,"node1Output":"out","node1OutputGroup":"","node2Id":8,"node2Input":"imu","node2InputGroup":"inputs"},{"node1Id":8,"node1Output":"out","node1OutputGroup":"","node2Id":9,"node2Input":"camera","node2InputGroup":"io"},{"node1Id":7,"node1Output":"out","node1OutputGroup":"","node2Id":9,"node2Input":"imu","node2InputGroup":"io"}],"globalProperties":{"calibData":null,"cameraTuningBlobSize":null,"cameraTuningBlobUri":"","leonCssFrequencyHz":700000000.0,"leonMssFrequencyHz":700000000.0,"pipelineName":null,"pipelineVersion":null,"sippBufferSize":18432,"sippDmaBufferSize":16384,"xlinkChunkSize":-1},"nodes":[[0,{"id":0,"ioInfo":[[["","inputControl"],{"blocking":true,"group":"","id":1,"name":"inputControl","queueSize":8,"type":3,"waitForMessage":false}],[["","out"],{"blocking":false,"group":"","id":2,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":3,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","frameEvent"],{"blocking":false,"group":"","id":4,"name":"frameEvent","queueSize":8,"type":0,"waitForMessage":false}]],"name":"MonoCamera","properties":[185,10,185,30,129,0,8,3,0,0,0,185,3,0,0,0,185,5,0,0,0,0,0,185,5,0,0,0,0,0,0,0,0,0,0,0,0,0,0,185,3,0,0,0,185,3,0,0,0,0,2,0,0,0,0,0,0,0,0,0,1,189,0,255,1,136,0,0,192,65,0,3,3,190]}],[1,{"id":1,"ioInfo":[[["","inputConfig"],{"blocking":false,"group":"","id":5,"name":"inputConfig","queueSize":8,"type":3,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":10,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","still"],{"blocking":false,"group":"","id":11,"name":"still","queueSize":8,"type":0,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":6,"name":"inputControl","queueSize":8,"type":3,"waitForMessage":false}],[["","video"],{"blocking":false,"group":"","id":7,"name":"video","queueSize":8,"type":0,"waitForMessage":false}],[["","isp"],{"blocking":false,"group":"","id":8,"name":"isp","queueSize":8,"type":0,"waitForMessage":false}],[["","preview"],{"blocking":false,"group":"","id":9,"name":"preview","queueSize":8,"type":0,"waitForMessage":false}],[["","frameEvent"],{"blocking":false,"group":"","id":12,"name":"frameEvent","queueSize":8,"type":0,"waitForMessage":false}]],"name":"ColorCamera","properties":[185,26,185,30,129,0,8,3,0,0,0,185,3,0,0,0,185,5,0,0,0,0,0,185,5,0,0,0,0,0,0,0,0,0,0,0,0,0,0,185,3,0,0,0,185,3,0,0,0,0,2,0,0,0,0,0,0,0,0,0,0,189,0,255,0,1,0,129,44,1,129,44,1,255,255,255,255,2,136,0,0,192,65,0,136,0,0,128,191,136,0,0,128,191,1,185,4,0,0,0,0,3,3,4,4,4,190]}],[2,{"id":2,"ioInfo":[[["","inputConfig"],{"blocking":true,"group":"","id":13,"name":"inputConfig","queueSize":8,"type":3,"waitForMessage":false}],[["","inputImage"],{"blocking":true,"group":"","id":14,"name":"inputImage","queueSize":8,"type":3,"waitForMessage":true}],[["","out"],{"blocking":false,"group":"","id":15,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"name":"ImageManip","properties":[185,6,185,9,185,7,185,4,136,40,67,129,58,136,0,0,0,0,136,94,191,127,63,136,0,0,128,63,185,3,185,2,136,0,0,0,0,136,0,0,0,0,185,2,136,0,0,0,0,136,0,0,0,0,136,0,0,0,0,0,136,0,0,128,63,136,0,0,128,63,0,1,185,15,0,0,0,0,0,0,186,0,1,0,186,0,0,0,136,0,0,0,0,0,1,185,6,30,0,0,0,0,133,255,0,1,0,1,0,0,255,134,0,198,187,0,4,0,0,189,0]}],[3,{"id":3,"ioInfo":[[["","inputControl"],{"blocking":true,"group":"","id":16,"name":"inputControl","queueSize":8,"type":3,"waitForMessage":false}],[["","out"],{"blocking":false,"group":"","id":17,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":18,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","frameEvent"],{"blocking":false,"group":"","id":19,"name":"frameEvent","queueSize":8,"type":0,"waitForMessage":false}]],"name":"MonoCamera","properties":[185,10,185,30,129,0,8,3,0,0,0,185,3,0,0,0,185,5,0,0,0,0,0,185,5,0,0,0,0,0,0,0,0,0,0,0,0,0,0,185,3,0,0,0,185,3,0,0,0,0,2,0,0,0,0,0,0,0,0,0,2,189,0,255,1,136,0,0,192,65,0,3,3,190]}],[4,{"id":4,"ioInfo":[[["","inputImage"],{"blocking":true,"group":"","id":20,"name":"inputImage","queueSize":8,"type":3,"waitForMessage":true}],[["","out"],{"blocking":false,"group":"","id":21,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"name":"Warp","properties":[185,9,0,0,134,0,160,15,0,4,80,50,189,10,97,115,115,101,116,58,109,101,115,104,188,0,255]}],[5,{"id":5,"ioInfo":[[["","inputImage"],{"blocking":true,"group":"","id":22,"name":"inputImage","queueSize":8,"type":3,"waitForMessage":true}],[["","out"],{"blocking":false,"group":"","id":23,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"name":"Warp","properties":[185,9,0,0,134,0,198,187,0,4,133,253,0,133,190,0,189,10,97,115,115,101,116,58,109,101,115,104,188,0,255]}],[6,{"id":6,"ioInfo":[[["","inputImage"],{"blocking":true,"group":"","id":24,"name":"inputImage","queueSize":8,"type":3,"waitForMessage":true}],[["","out"],{"blocking":false,"group":"","id":25,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"name":"Warp","properties":[185,9,0,0,134,0,160,15,0,4,80,50,189,10,97,115,115,101,116,58,109,101,115,104,188,0,255]}],[7,{"id":7,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":26,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"name":"IMU","properties":[185,4,186,4,185,5,0,0,0,50,4,185,5,0,0,0,50,5,185,5,0,0,0,50,2,185,5,0,0,0,50,3,1,5,0]}],[8,{"id":8,"ioInfo":[[["inputs","left"],{"blocking":true,"group":"inputs","id":27,"name":"left","queueSize":8,"type":3,"waitForMessage":false}],[["inputs","center"],{"blocking":true,"group":"inputs","id":28,"name":"center","queueSize":8,"type":3,"waitForMessage":false}],[["inputs","right"],{"blocking":true,"group":"inputs","id":29,"name":"right","queueSize":8,"type":3,"waitForMessage":false}],[["inputs","imu"],{"blocking":true,"group":"inputs","id":30,"name":"imu","queueSize":8,"type":3,"waitForMessage":false}],[["","out"],{"blocking":false,"group":"","id":31,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"name":"Sync","properties":[185,2,130,128,240,250,2,255]}],[9,{"id":9,"ioInfo":[[["io","camera"],{"blocking":false,"group":"io","id":32,"name":"camera","queueSize":1,"type":3,"waitForMessage":true}],[["io","imu"],{"blocking":true,"group":"io","id":33,"name":"imu","queueSize":128,"type":3,"waitForMessage":true}]],"name":"Script","properties":[185,3,189,14,97,115,115,101,116,58,95,95,115,99,114,105,112,116,189,8,60,115,99,114,105,112,116,62,0]}]]}
[1944301061195C2700] [169.254.1.222] [1709114955.659] [host] [debug] Asset map dump: {"map":{"/node/4/mesh":{"alignment":64,"offset":0,"size":32000},"/node/5/mesh":{"alignment":64,"offset":32000,"size":386080},"/node/6/mesh":{"alignment":64,"offset":418112,"size":32000},"/node/9/__script":{"alignment":64,"offset":450112,"size":10908}}}
[1944301061195C2700] [169.254.1.222] [5.365] [MonoCamera(0)] [info] Using board socket: 1, id: 1
[1944301061195C2700] [169.254.1.222] [5.365] [MonoCamera(3)] [info] Using board socket: 2, id: 2
[1944301061195C2700] [169.254.1.222] [5.367] [system] [info] SIPP (Signal Image Processing Pipeline) internal buffer size '18432'B, DMA buffer size: '16384'B
[1944301061195C2700] [169.254.1.222] [5.402] [system] [info] ImageManip internal buffer size '381952'B, shave buffer size '35840'B
[1944301061195C2700] [169.254.1.222] [5.403] [system] [info] ColorCamera allocated resources: no shaves; cmx slices: [10-15]
MonoCamera allocated resources: no shaves; cmx slices: [13-15]
ImageManip allocated resources: shaves: [15-15] no cmx slices.
[1944301061195C2700] [169.254.1.222] [5.854] [IMU(7)] [info] IMU product ID:
[1944301061195C2700] [169.254.1.222] [5.854] [IMU(7)] [info] Part 10004563 : Version 3.9.9 Build 2
[1944301061195C2700] [169.254.1.222] [5.854] [IMU(7)] [info] Part 10003606 : Version 1.8.0 Build 338
[1944301061195C2700] [169.254.1.222] [5.854] [IMU(7)] [info] Part 10004135 : Version 5.5.3 Build 162
[1944301061195C2700] [169.254.1.222] [5.854] [IMU(7)] [info] Part 10004149 : Version 5.1.12 Build 183
Pipeline started.
[1944301061195C2700] [169.254.1.222] [6.055] [system] [info] Memory Usage - DDR: 212.53 / 333.46 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 67.05 / 82.56 MiB, LeonRT Heap: 4.42 / 40.68 MiB / NOC ddr: 41 MB/s
[1944301061195C2700] [169.254.1.222] [6.055] [system] [info] Temperatures - Average: 47.29C, CSS: 48.92C, MSS 46.90C, UPA: 45.77C, DSS: 47.58C
[1944301061195C2700] [169.254.1.222] [6.055] [system] [info] Cpu Usage - LeonOS 58.70%, LeonRT: 6.39%
[1944301061195C2700] [169.254.1.222] [6.327] [IMU(7)] [info] IMU product ID:
[1944301061195C2700] [169.254.1.222] [6.327] [IMU(7)] [info] Part 10004563 : Version 3.9.9 Build 2
[1944301061195C2700] [169.254.1.222] [6.327] [IMU(7)] [info] Part 10003606 : Version 1.8.0 Build 338
[1944301061195C2700] [169.254.1.222] [6.327] [IMU(7)] [info] Part 10004135 : Version 5.5.3 Build 162
[1944301061195C2700] [169.254.1.222] [6.327] [IMU(7)] [info] Part 10004149 : Version 5.1.12 Build 183
[1944301061195C2700] [169.254.1.222] [6.525] [Warp(5)] [error] Stereo alignment error: 1, trying to recover.
[1944301061195C2700] [169.254.1.222] [6.583] [Warp(5)] [error] Stereo alignment error: 2, trying to recover.
[1944301061195C2700] [169.254.1.222] [6.648] [Warp(5)] [error] Stereo alignment error: 3, trying to recover.
[1944301061195C2700] [169.254.1.222] [6.701] [Warp(5)] [error] Stereo alignment error: 4, trying to recover.
[1944301061195C2700] [169.254.1.222] [6.768] [Warp(4)] [error] Stereo alignment error: 5, trying to recover.
[1944301061195C2700] [169.254.1.222] [6.801] [Warp(4)] [error] Stereo alignment error: 6, trying to recover.
[1944301061195C2700] [169.254.1.222] [6.834] [Warp(4)] [error] Stereo alignment error: 7, trying to recover.
[1944301061195C2700] [169.254.1.222] [6.885] [Warp(4)] [error] Stereo alignment error: 8, trying to recover.
[1944301061195C2700] [169.254.1.222] [6.918] [Warp(4)] [error] Stereo alignment error: 9, trying to recover.
[1944301061195C2700] [169.254.1.222] [6.952] [Warp(6)] [error] Stereo alignment error: 10, trying to recover.
[1944301061195C2700] [169.254.1.222] [7.051] [Warp(5)] [error] Stereo alignment error: 11, trying to recover.
[1944301061195C2700] [169.254.1.222] [7.056] [system] [info] Memory Usage - DDR: 212.53 / 333.46 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 68.93 / 82.56 MiB, LeonRT Heap: 10.57 / 40.68 MiB / NOC ddr: 586 MB/s
[1944301061195C2700] [169.254.1.222] [7.056] [system] [info] Temperatures - Average: 49.70C, CSS: 51.58C, MSS 48.25C, UPA: 49.37C, DSS: 49.59C
[1944301061195C2700] [169.254.1.222] [7.056] [system] [info] Cpu Usage - LeonOS 100.00%, LeonRT: 34.27%
[1944301061195C2700] [169.254.1.222] [7.107] [Warp(5)] [error] Stereo alignment error: 12, trying to recover.
[1944301061195C2700] [169.254.1.222] [7.153] [Warp(5)] [error] Stereo alignment error: 13, trying to recover.
[1944301061195C2700] [169.254.1.222] [7.193] [Warp(4)] [error] Stereo alignment error: 14, trying to recover.
[1944301061195C2700] [169.254.1.222] [7.226] [Warp(4)] [error] Stereo alignment error: 15, trying to recover.
[1944301061195C2700] [169.254.1.222] [7.260] [Warp(6)] [error] Stereo alignment error: 16, trying to recover.
[1944301061195C2700] [169.254.1.222] [7.293] [Warp(6)] [error] Stereo alignment error: 17, trying to recover.
[1944301061195C2700] [169.254.1.222] [8.059] [system] [info] Memory Usage - DDR: 212.53 / 333.46 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 70.45 / 82.56 MiB, LeonRT Heap: 10.57 / 40.68 MiB / NOC ddr: 2079 MB/s
[1944301061195C2700] [169.254.1.222] [8.059] [system] [info] Temperatures - Average: 51.02C, CSS: 52.90C, MSS 50.70C, UPA: 49.59C, DSS: 50.92C
[1944301061195C2700] [169.254.1.222] [8.059] [system] [info] Cpu Usage - LeonOS 100.00%, LeonRT: 12.01%
[1944301061195C2700] [169.254.1.222] [8.407] [Script(9)] [warning] Camera server: binding to http://:25000.
[1944301061195C2700] [169.254.1.222] [9.060] [system] [info] Memory Usage - DDR: 212.53 / 333.46 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 71.12 / 82.56 MiB, LeonRT Heap: 10.57 / 40.68 MiB / NOC ddr: 1689 MB/s
[1944301061195C2700] [169.254.1.222] [9.060] [system] [info] Temperatures - Average: 48.41C, CSS: 50.47C, MSS 47.58C, UPA: 47.80C, DSS: 47.80C
[1944301061195C2700] [169.254.1.222] [9.060] [system] [info] Cpu Usage - LeonOS 55.13%, LeonRT: 2.80%
[1944301061195C2700] [169.254.1.222] [10.061] [system] [info] Memory Usage - DDR: 212.53 / 333.46 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 71.12 / 82.56 MiB, LeonRT Heap: 10.57 / 40.68 MiB / NOC ddr: 464 MB/s
[1944301061195C2700] [169.254.1.222] [10.061] [system] [info] Temperatures - Average: 48.13C, CSS: 50.25C, MSS 47.80C, UPA: 47.35C, DSS: 47.13C
[1944301061195C2700] [169.254.1.222] [10.061] [system] [info] Cpu Usage - LeonOS 26.05%, LeonRT: 1.10%
[1944301061195C2700] [169.254.1.222] [10.801] [Script(9)] [warning] Camera server: Waiting... (/frame)
[1944301061195C2700] [169.254.1.222] [10.802] [Script(9)] [warning] Camera server: Ok!
[1944301061195C2700] [169.254.1.222] [11.062] [system] [info] Memory Usage - DDR: 212.53 / 333.46 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 71.13 / 82.56 MiB, LeonRT Heap: 10.57 / 40.68 MiB / NOC ddr: 463 MB/s
[1944301061195C2700] [169.254.1.222] [11.062] [system] [info] Temperatures - Average: 48.47C, CSS: 50.03C, MSS 47.35C, UPA: 48.03C, DSS: 48.47C
[1944301061195C2700] [169.254.1.222] [11.062] [system] [info] Cpu Usage - LeonOS 38.82%, LeonRT: 1.70%
[1944301061195C2700] [169.254.1.222] [12.063] [system] [info] Memory Usage - DDR: 212.53 / 333.46 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 71.13 / 82.56 MiB, LeonRT Heap: 10.57 / 40.68 MiB / NOC ddr: 673 MB/s
[1944301061195C2700] [169.254.1.222] [12.063] [system] [info] Temperatures - Average: 48.14C, CSS: 49.81C, MSS 47.13C, UPA: 47.58C, DSS: 48.03C
[1944301061195C2700] [169.254.1.222] [12.063] [system] [info] Cpu Usage - LeonOS 25.99%, LeonRT: 1.11%
[1944301061195C2700] [169.254.1.222] [13.064] [system] [info] Memory Usage - DDR: 212.53 / 333.46 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 71.13 / 82.56 MiB, LeonRT Heap: 10.57 / 40.68 MiB / NOC ddr: 463 MB/s
[1944301061195C2700] [169.254.1.222] [13.064] [system] [info] Temperatures - Average: 47.97C, CSS: 49.37C, MSS 47.35C, UPA: 47.13C, DSS: 48.03C
[1944301061195C2700] [169.254.1.222] [13.064] [system] [info] Cpu Usage - LeonOS 26.07%, LeonRT: 1.09%
[1944301061195C2700] [169.254.1.222] [14.065] [system] [info] Memory Usage - DDR: 212.53 / 333.46 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 71.13 / 82.56 MiB, LeonRT Heap: 10.57 / 40.68 MiB / NOC ddr: 464 MB/s
[1944301061195C2700] [169.254.1.222] [14.065] [system] [info] Temperatures - Average: 48.14C, CSS: 49.81C, MSS 47.13C, UPA: 47.58C, DSS: 48.03C
[1944301061195C2700] [169.254.1.222] [14.065] [system] [info] Cpu Usage - LeonOS 26.45%, LeonRT: 1.11%
[1944301061195C2700] [169.254.1.222] [14.760] [Script(9)] [warning] Camera server: Waiting... (/frame)
[1944301061195C2700] [169.254.1.222] [15.066] [system] [info] Memory Usage - DDR: 212.53 / 333.46 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 71.13 / 82.56 MiB, LeonRT Heap: 10.57 / 40.68 MiB / NOC ddr: 464 MB/s
[1944301061195C2700] [169.254.1.222] [15.066] [system] [info] Temperatures - Average: 48.30C, CSS: 49.59C, MSS 48.03C, UPA: 47.58C, DSS: 48.03C
[1944301061195C2700] [169.254.1.222] [15.066] [system] [info] Cpu Usage - LeonOS 26.90%, LeonRT: 1.09%
[1944301061195C2700] [169.254.1.222] [16.067] [system] [info] Memory Usage - DDR: 212.53 / 333.46 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 71.13 / 82.56 MiB, LeonRT Heap: 10.57 / 40.68 MiB / NOC ddr: 465 MB/s
[1944301061195C2700] [169.254.1.222] [16.067] [system] [info] Temperatures - Average: 48.08C, CSS: 49.14C, MSS 47.35C, UPA: 47.80C, DSS: 48.03C
[1944301061195C2700] [169.254.1.222] [16.067] [system] [info] Cpu Usage - LeonOS 26.32%, LeonRT: 1.11%
[1944301061195C2700] [169.254.1.222] [17.068] [system] [info] Memory Usage - DDR: 212.53 / 333.46 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 71.13 / 82.56 MiB, LeonRT Heap: 10.57 / 40.68 MiB / NOC ddr: 463 MB/s
[1944301061195C2700] [169.254.1.222] [17.068] [system] [info] Temperatures - Average: 48.14C, CSS: 49.59C, MSS 47.35C, UPA: 47.58C, DSS: 48.03C
[1944301061195C2700] [169.254.1.222] [17.068] [system] [info] Cpu Usage - LeonOS 25.87%, LeonRT: 1.09%
[1944301061195C2700] [169.254.1.222] [18.069] [system] [info] Memory Usage - DDR: 212.53 / 333.46 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 71.13 / 82.56 MiB, LeonRT Heap: 10.57 / 40.68 MiB / NOC ddr: 463 MB/s
[1944301061195C2700] [169.254.1.222] [18.069] [system] [info] Temperatures - Average: 47.69C, CSS: 48.92C, MSS 46.90C, UPA: 47.13C, DSS: 47.80C
[1944301061195C2700] [169.254.1.222] [18.069] [system] [info] Cpu Usage - LeonOS 25.98%, LeonRT: 1.11%
[1944301061195C2700] [169.254.1.222] [19.070] [system] [info] Memory Usage - DDR: 212.53 / 333.46 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 71.13 / 82.56 MiB, LeonRT Heap: 10.57 / 40.68 MiB / NOC ddr: 463 MB/s
[1944301061195C2700] [169.254.1.222] [19.070] [system] [info] Temperatures - Average: 47.80C, CSS: 49.37C, MSS 46.90C, UPA: 47.13C, DSS: 47.80C
[1944301061195C2700] [169.254.1.222] [19.070] [system] [info] Cpu Usage - LeonOS 25.90%, LeonRT: 1.09%
[1944301061195C2700] [169.254.1.222] [20.071] [system] [info] Memory Usage - DDR: 212.53 / 333.46 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 71.13 / 82.56 MiB, LeonRT Heap: 10.57 / 40.68 MiB / NOC ddr: 464 MB/s
[1944301061195C2700] [169.254.1.222] [20.071] [system] [info] Temperatures - Average: 48.30C, CSS: 49.37C, MSS 47.58C, UPA: 47.80C, DSS: 48.47C
[1944301061195C2700] [169.254.1.222] [20.071] [system] [info] Cpu Usage - LeonOS 25.96%, LeonRT: 1.11%
[1944301061195C2700] [169.254.1.222] [21.072] [system] [info] Memory Usage - DDR: 212.53 / 333.46 MiB, CMX: 2.50 / 2.50 MiB, LeonOS Heap: 71.13 / 82.56 MiB, LeonRT Heap: 10.57 / 40.68 MiB / NOC ddr: 463 MB/s
[1944301061195C2700] [169.254.1.222] [21.072] [system] [info] Temperatures - Average: 48.08C, CSS: 49.81C, MSS 46.90C, UPA: 47.35C, DSS: 48.25C
[1944301061195C2700] [169.254.1.222] [21.072] [system] [info] Cpu Usage - LeonOS 26.32%, LeonRT: 1.09%
[1944301061195C2700] [169.254.1.222] [1709114972.369] [host] [debug] Device about to be closed...
[1944301061195C2700] [169.254.1.222] [1709114972.379] [host] [debug] Shutdown OK
[1944301061195C2700] [169.254.1.222] [1709114972.381] [host] [debug] Timesync thread exception caught: Couldn't read data from stream: '__timesync' (X_LINK_ERROR)
[1944301061195C2700] [169.254.1.222] [1709114972.381] [host] [debug] Log thread exception caught: Couldn't read data from stream: '__log' (X_LINK_ERROR)
[1944301061195C2700] [169.254.1.222] [1709114975.552] [host] [debug] Device closed, 3183