Hello! I purchased Oak-D Pro with an interest in computer vision, and after installing the software on Windows and running it, I encountered the error "[error] Camera not detected on socket: 0" I've connected both the power and USB using the Y-connector.
C:\Users\OEM\AppData\Local\Programs\DepthAI\depthai\launcher\launcher.py:75: DeprecationWarning: sipPyTypeDict() is deprecated, the extension module should use sipPyTypeDictRef() instead
class Worker(QtCore.QThread):
HEAD detached at v3.4.0
Changes not staged for commit:
(use "git add/rm <file>..." to update what will be committed)
(use "git restore <file>..." to discard changes in working directory)
deleted: launcher/windows/build.ps1
deleted: launcher/windows/download_dependencies.ps1
deleted: launcher/windows/inno_setup.ps1
deleted: launcher/windows/installer_win64.iss
deleted: launcher/windows/src/create_shortcut.ps1
deleted: launcher/windows/src/prerequisite.ps1
deleted: launcher/windows/version.txt
no changes added to commit (use "git add" and/or "git commit -a")
Current commit: 32879ee51f2bf87069ee468de9fd988df0629657
Current tag: v3.4.0
Available DepthAI versions: ['v0.3.0.0', 'v0.4.0.0', 'v0.4.1.1', 'v1.0.0', 'v1.0.0.0', 'v2.0.0', 'v2.10.0.0', 'v2.7.2.0', 'v2.8.0.0', 'v2.9.0.0', 'v3.0.0', 'v3.0.1', 'v3.0.10', 'v3.0.11', 'v3.0.12', 'v3.0.12', 'v3.0.2', 'v3.0.3', 'v3.0.4', 'v3.0.5', 'v3.0.6', 'v3.0.7', 'v3.0.7', 'v3.0.8', 'v3.0.9', 'v3.1.0', 'v3.1.0', 'v3.1.1', 'v3.1.1', 'v3.1.2', 'v3.1.2', 'v3.1.3', 'v3.1.3', 'v3.2.0', 'v3.2.1', 'v3.3.0', 'v3.3.0', 'v3.3.1', 'v3.3.1', 'v3.4.0']
Current tag: v3.4.0, ver: 3.4.0
Using depthai module from: C:\Users\OEM\AppData\Local\Programs\DepthAI\venv\lib\site-packages\depthai.cp39-win_amd64.pyd
Depthai version installed: 2.20.2.0
Setting up demo...
Available devices:
[0] 1944301031D69A2E00 [X_LINK_UNBOOTED]
USB Connection speed: UsbSpeed.SUPER
Disabling depth...
Disabling depth preview...
Disabling depthRaw preview...
Disabling left preview...
Disabling rectifiedLeft preview...
Disabling right preview...
Disabling rectifiedRight preview...
IR drivers found on OAK-D Pro: ['LM3644 on bus 2']
--> Go to the `Depth` tab to enable!
[1944301031D69A2E00] [1.7] [1.375] [ColorCamera(0)] [error] Camera not detected on socket: 0
