**Hi,
This is what happens when I have the IMX378 FF in CamA position on the Oak-FFC-6P
Enabled cameras:**
rgb : color
DepthAI version: 2.22.0.0.dev+82677440ff840579162511c89e5301aef485504c
DepthAI path: /home/dcharlot/.local/lib/python3.11/site-packages/depthai.cpython-311-x86_64-linux-gnu.so
Connected cameras: [{socket: CAM_A, sensorName: IMX316, width: 240, height: 180, orientation: AUTO, supportedTypes: [COLOR], hasAutofocus: 0, name: CAM-A}]
-socket CAM_A : IMX316 240 x 180 focus:fixed - COLOR
USB speed: UNKNOWN
IR drivers: []
[42B2F016838860C6] [192.168.197.55] [1689777615.462] [ColorCamera(3)] [warning] No calibration data found, ColorCamera won't add FOVs to the color frames!
[42B2F016838860C6] [192.168.197.55] [1689777615.462] [ColorCamera(3)] [warning] Resolution 1920x1080 not supported, closest supported resolution is 240x180
[42B2F016838860C6] [192.168.197.55] [1689777615.462] [ColorCamera(3)] [warning] Device will still try to force the specified resolution.
Cam: rgb [host | capture timestamp]