Hello jakaskerl
I proceeded as you suggested, but the result is the same.
Below is the result when i ran it verbose mode. (It seems that after FIP flashing, device is not recognized via usb.)
Check it out please.
Thank you.
$ flashtool flashall --device-type usb fip-oak-ffc-6p-rvc3-1.2.0.bin boot.img data.img system.img syshash.img --verbose --force
VERBOSE On
Force mode on. Image checking skipped
USB devices selected
cmd:./x86_64/fastboot devices -l, kwds: {'timeout': 15, 'stdout': -1, 'stderr': -2, 'cwd': '/home/daehyun/.local/lib/python3.8/site-packages/flashtool/thirdparty/fastboot', 'shell': True}
cmd:./x86_64/fastboot devices -l, stdout:838860c6 ` usb:1-3.4.4
matches [('838860c6', '1-3.4.4')]
about to query device 838860c6 1-3.4.4
cmd:./x86_64/fastboot getvar serialno -s usb:1-3.4.4, kwds: {'timeout': 5, 'stdout': -1, 'stderr': -2, 'cwd': '/home/daehyun/.local/lib/python3.8/site-packages/flashtool/thirdparty/fastboot', 'shell': True}
cmd:./x86_64/fastboot getvar serialno -s usb:1-3.4.4, stdout:serialno: C660888316D0D242
Finished. Total time: 0.000s
orig_serial: 838860c6, serialno_var: C660888316D0D242, serialno:42D2D016838860C6
cmd:./x86_64/fastboot -s usb:1-3.4.4 getvar Bootstage, kwds: {'stdout': -1, 'stderr': -2, 'cwd': '/home/daehyun/.local/lib/python3.8/site-packages/flashtool/thirdparty/fastboot', 'shell': True, 'timeout': None}
cmd:./x86_64/fastboot -s usb:1-3.4.4 getvar Bootstage, stdout:Bootstage: bl1
Finished. Total time: 0.000s
USB device list: [1-3.4.4 Intel Keembay USB(in Fip recovery mode): 42D2D016838860C6]
Starting FIP flashing
cmd:./x86_64/fastboot -s usb:1-3.4.4 stage /home/daehyun/Downloads/ffc_img/fip-oak-ffc-6p-rvc3-1.2.0.bin, kwds: {'stdout': -1, 'stderr': -2, 'cwd': '/home/daehyun/.local/lib/python3.8/site-packages/flashtool/thirdparty/fastboot', 'shell': True, 'timeout': None}
cmd:./x86_64/fastboot -s usb:1-3.4.4 stage /home/daehyun/Downloads/ffc_img/fip-oak-ffc-6p-rvc3-1.2.0.bin, stdout:Sending '/home/daehyun/Downloads/ffc_img/fip-oak-ffc-6p-rvc3-1.2.0.bin' (1681 KB) OKAY [ 0.244s]
Finished. Total time: 0.244s
FIP flashed to device: 42D2D016838860C6
Waiting 30s before reenumarating
cmd:./x86_64/fastboot devices -l, kwds: {'timeout': 15, 'stdout': -1, 'stderr': -2, 'cwd': '/home/daehyun/.local/lib/python3.8/site-packages/flashtool/thirdparty/fastboot', 'shell': True}
cmd:./x86_64/fastboot devices -l, stdout:
matches []
USB device list: []
cmd:./x86_64/fastboot devices -l, kwds: {'timeout': 15, 'stdout': -1, 'stderr': -2, 'cwd': '/home/daehyun/.local/lib/python3.8/site-packages/flashtool/thirdparty/fastboot', 'shell': True}
cmd:./x86_64/fastboot devices -l, stdout:
matches []
USB device list: []
cmd:./x86_64/fastboot devices -l, kwds: {'timeout': 15, 'stdout': -1, 'stderr': -2, 'cwd': '/home/daehyun/.local/lib/python3.8/site-packages/flashtool/thirdparty/fastboot', 'shell': True}
cmd:./x86_64/fastboot devices -l, stdout:
matches []
USB device list: []
cmd:./x86_64/fastboot devices -l, kwds: {'timeout': 15, 'stdout': -1, 'stderr': -2, 'cwd': '/home/daehyun/.local/lib/python3.8/site-packages/flashtool/thirdparty/fastboot', 'shell': True}
cmd:./x86_64/fastboot devices -l, stdout:
matches []
USB device list: []
cmd:./x86_64/fastboot devices -l, kwds: {'timeout': 15, 'stdout': -1, 'stderr': -2, 'cwd': '/home/daehyun/.local/lib/python3.8/site-packages/flashtool/thirdparty/fastboot', 'shell': True}
cmd:./x86_64/fastboot devices -l, stdout:
matches []
USB device list: []
cmd:./x86_64/fastboot devices -l, kwds: {'timeout': 15, 'stdout': -1, 'stderr': -2, 'cwd': '/home/daehyun/.local/lib/python3.8/site-packages/flashtool/thirdparty/fastboot', 'shell': True}
cmd:./x86_64/fastboot devices -l, stdout:
matches []
USB device list: []
Flashing failed for device with MX ID: 42D2D016838860C6 on USB port: 1-3.4.4
No USB devices found. Please check your connection and ensure the device in recovery mode