Apologies. Here are the 4 files. Oh, it says uploading files of this type are not allowed. I have tried renaming them as txt, and also zipping them them together but that does not work, so I am sending images, and the demo_camera file in its entirety.
Thanks,
Christopher
![](https://discuss.luxonis.com/assets/files/2023-10-19/1697707903-236501-demo-main.jpg)
![](https://discuss.luxonis.com/assets/files/2023-10-19/1697708098-150207-demo-web.jpg)
![](https://discuss.luxonis.com/assets/files/2023-10-19/1697708305-383131-demo-template.jpg)
See code for demo_camera.py below🇦
# LIBRARIES
#
import numpy as np
import cv2
import depthai
import blobconverter
#
#------------------------------------------------------------------------------
#
# PARAMETERS
#
#------------------------------------------------------------------------------
#
# CODE
#
#------------------------------------------------------------------------------
# Normalise the frame/image data.
#
# Neural network inference output bounding box coordinates are
# represented as floats from <0..1> range. The images must be scaled relative
# to frame width/height
# (e.g. if image has 200px width and the nn returned x_min coordinate of 0.2,
# this means the actual (normalised) x_min coordinate is 40px),
# i.e 200 * 0.2, or a fifth.
def normaliseFrame(frame, bbox):
normVals = np.full(len(bbox), frame.shape[0])
normVals[::2] = frame.shape[1]
return (np.clip(np.array(bbox), 0, 1) \* normVals).astype(int)
#------------------------------------------------------------------------------
# # Get the last frame from the camera after the user presses 'q'
#
def getLastFrame():
try:
# Create pipeline
pipeline = depthai.Pipeline()
# Assemble the pipeline and its components:
# Create camera node
cam_rgb = pipeline.create(depthai.node.ColorCamera)
cam_rgb.setPreviewSize(300, 300)
cam_rgb.setInterleaved(False)
# Create neural network node
detection_nn = pipeline.create(depthai.node.MobileNetDetectionNetwork)
# Set path of the blob (NN model). The blob converter converts and downloads
# the model
detection_nn.setBlobPath(blobconverter.from_zoo(name='mobilenet-ssd', shaves=6))
# Set the confidence threshold to filter out incorrect results
detection_nn.setConfidenceThreshold(0.5)
# Connect a color camera preview output to the neural network input
cam_rgb.preview.link(detection_nn.input)
# Allow the host to receive camera output (frames) via XLink
# Create an XLinkOut node
xlink_out_cam = pipeline.create(depthai.node.XLinkOut)
xlink_out_cam.setStreamName("rgb")
cam_rgb.preview.link(xlink_out_cam.input)
# Allow the host to receive neural network output (detections) via XLink
# Create an XLinkOut node
xlink_out_nn = pipeline.create(depthai.node.XLinkOut)
xlink_out_nn.setStreamName("nn")
detection_nn.out.link(xlink_out_nn.input)
# Set up the camera
last_frame = None
with depthai.Device(pipeline) as device:
# Display camera features
print('Connected cameras:', device.getConnectedCameraFeatures())
# Display out usb speed
print('Usb speed:', device.getUsbSpeed().name)
# Bootloader version
if device.getBootloaderVersion() is not None:
print('Bootloader version:', device.getBootloaderVersion())
# Device name
print('Device name:', device.getDeviceName())
# Access camera and neural network output on the host side
print("ACCESSING CAMERA AND NN OUTPUT")
# Queue for receiving camera out over XLink
que_cam_rgb = device.getOutputQueue("rgb") #(name="rgb", maxSize=1, blocking=False)
# Queue for receiving neursl network output over XLink
que_nn = device.getOutputQueue("nn") #(name="nn", maxSize=1, blocking=False)
# Create queue consumers
frame = None
detections = []
# Continue looping until user presses "q"
loop = True
iterations = 0
while loop:
# Fetch the latest output from the camera node and the nn node from
# the respective queues
# tryGet method returns either the latest result or None if the queue is empty.
# Results from the camera and neural network are of type numpy ndarray,
# specificically 1D array in this case. Both sets of output require
# transformation for them to be useful.
# display.
# Frame normalisation is one of the required transformations
# Normalise the frame/image data.
# Receive a frame from the camera.
# This is a blocking call, i.e. it will wait until new data has arrived
in_cam_rgb = que_cam_rgb.tryGet()
if in_cam_rgb is not None:
frame = in_cam_rgb.getCvFrame()
# MobileNetSSD output fields:
# image_id
# label
# confidence
# x_min,
# y_min,
# x_max,
# y_max
# Receive the output from the neural network
in_nn = que_nn.tryGet()
if in_nn is not None:
detections = in_nn.detections
# By accessing the detections array, we receive the detected
# objects that allow us to access these fields
# Display the results
if frame is not None:
for detection in detections:
bbox = normaliseFrame(frame, (detection.xmin, detection.ymin, detection.xmax, detection.ymax))
cv2.rectangle(frame, (bbox[0], bbox[1]), (bbox[2], bbox[3]), (255, 0, 0), 2)
cv2.imshow("preview", frame)
last_frame = frame
# Count the number of iterations.
iterations += 1
print("Iteration = " + str(iterations))
if cv2.waitKey(1) == ord("q"):
break
loop = False
return last_frame
except Exception as e:
return e
#------------------------------------------------------------------------------