I am having a terrible time trying to figure out why I can't get my depthai to install the latest release. I uninstalled depthai and the sdk via pip, deleted the git directory and cloned the git again and ran the install_requirements.py and did a pip install depthai and depthai-sdk and I am still stuck on sdk-1.9.4.

Any ideas?

(depthai) PS C:\Users\User\code> git clone https://github.com/luxonis/depthai.git
Cloning into 'depthai'...
remote: Enumerating objects: 20743, done.
remote: Counting objects: 100% (6278/6278), done.
remote: Compressing objects: 100% (2242/2242), done.
remote: Total 20743 (delta 4237), reused 5832 (delta 3990), pack-reused 14465
Receiving objects: 100% (20743/20743), 247.96 MiB | 17.30 MiB/s, done.
Resolving deltas: 100% (13662/13662), done.
(depthai) PS C:\Users\User\code> pip uninstall depthai-sdk
Found existing installation: depthai-sdk 1.9.4
Uninstalling depthai-sdk-1.9.4:
  Would remove:
    c:\users\user\anaconda3\envs\depthai\lib\site-packages\depthai_sdk-1.9.4.dist-info\*
    c:\users\user\anaconda3\envs\depthai\lib\site-packages\depthai_sdk\*
  Would not remove (might be manually added):
    c:\users\user\anaconda3\envs\depthai\lib\site-packages\depthai_sdk\components\nn_component.py.old
    c:\users\user\anaconda3\envs\depthai\lib\site-packages\depthai_sdk\components\template_multi_stage_script.py.old
Proceed (Y/n)?
  Successfully uninstalled depthai-sdk-1.9.4
(depthai) PS C:\Users\User\code> pip uninstall depthai
Found existing installation: depthai 2.21.2.0
Uninstalling depthai-2.21.2.0:
  Would remove:
    c:\users\user\anaconda3\envs\depthai\lib\site-packages\depthai-2.21.2.0.dist-info\*
    c:\users\user\anaconda3\envs\depthai\lib\site-packages\depthai.cp311-win_amd64.pyd
    c:\users\user\anaconda3\envs\depthai\lib\site-packages\depthai\__init__.pyi
    c:\users\user\anaconda3\envs\depthai\lib\site-packages\depthai\node.pyi
    c:\users\user\anaconda3\envs\depthai\lib\site-packages\depthai\py.typed
    c:\users\user\anaconda3\envs\depthai\lib\site-packages\libusb-1.0.dll
Proceed (Y/n)?
  Successfully uninstalled depthai-2.21.2.0
(depthai) PS C:\Users\User\code> cd depthai
(depthai) PS C:\Users\User\code\depthai> ls


    Directory: C:\Users\User\code\depthai


Mode                 LastWriteTime         Length Name
----                 -------------         ------ ----
d-----        2023-08-18     05:15                .github
d-----        2023-08-18     05:15                apps
d-----        2023-08-18     05:15                autostart
d-----        2023-08-18     05:15                depthai_calibration
d-----        2023-08-18     05:15                depthai_helpers
d-----        2023-08-18     05:15                depthai_sdk
d-----        2023-08-18     05:15                entrypoint
d-----        2023-08-18     05:15                gui
d-----        2023-08-18     05:15                launcher
d-----        2023-08-18     05:15                resources
d-----        2023-08-18     05:15                tests
-a----        2023-08-18     05:15            753 .dockerignore
-a----        2023-08-18     05:15             11 .gitattributes
-a----        2023-08-18     05:15            787 .gitignore
-a----        2023-08-18     05:15            243 .gitmodules
-a----        2023-08-18     05:15          52975 calibrate.py
-a----        2023-08-18     05:15            313 callbacks.py
-a----        2023-08-18     05:15           8410 charuco_11x8.pdf
-a----        2023-08-18     05:15          52430 depthai_demo.py
-a----        2023-08-18     05:15            404 Dockerfile
-a----        2023-08-18     05:15           5424 docker_dependencies.sh
-a----        2023-08-18     05:15           2010 install_requirements.py
-a----        2023-08-18     05:15           1093 LICENSE
-a----        2023-08-18     05:15           2100 log_system_information.py
-a----        2023-08-18     05:15           6984 README.md
-a----        2023-08-18     05:15            296 requirements-optional.txt
-a----        2023-08-18     05:15            845 requirements.txt


(depthai) PS C:\Users\User\code\depthai> python .\install_requirements.py
pip 23.2.1 from C:\Users\User\AppData\Roaming\Python\Python311\site-packages\pip (python 3.11)
Looking in indexes: https://pypi.org/simple, https://pypi.ngc.nvidia.com
Requirement already satisfied: pip in c:\users\user\appdata\roaming\python\python311\site-packages (23.2.1)
WARNING: Skipping opencv-python as it is not installed.
Found existing installation: opencv-contrib-python 4.5.5.62
Uninstalling opencv-contrib-python-4.5.5.62:
  Successfully uninstalled opencv-contrib-python-4.5.5.62
WARNING: Skipping depthai as it is not installed.
Looking in indexes: https://pypi.org/simple, https://pypi.ngc.nvidia.com, https://www.piwheels.org/simple, https://artifacts.luxonis.com/artifactory/luxonis-depthai-data-local/wheels/, https://artifacts.luxonis.com/artifactory/luxonis-python-snapshot-local/
Requirement already satisfied: requests==2.26.0 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from -r requirements.txt (line 1)) (2.26.0)
Requirement already satisfied: numpy>=1.21.4 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from -r requirements.txt (line 3)) (1.25.0)
Collecting numpy>=1.21.4 (from -r requirements.txt (line 3))
  Obtaining dependency information for numpy>=1.21.4 from https://files.pythonhosted.org/packages/72/b2/02770e60c4e2f7e158d923ab0dea4e9f146a2dbf267fec6d8dc61d475689/numpy-1.25.2-cp311-cp311-win_amd64.whl.metadata
  Downloading numpy-1.25.2-cp311-cp311-win_amd64.whl.metadata (5.7 kB)
Collecting opencv-contrib-python==4.5.5.62 (from -r requirements.txt (line 4))
  Downloading opencv_contrib_python-4.5.5.62-cp36-abi3-win_amd64.whl (42.2 MB)
     ---------------------------------------- 42.2/42.2 MB 27.3 MB/s eta 0:00:00
Collecting depthai-sdk==1.9.4 (from -r requirements.txt (line 5))
  Downloading https://www.piwheels.org/simple/depthai-sdk/depthai_sdk-1.9.4-py3-none-any.whl (167 kB)
     ---------------------------------------- 167.7/167.7 kB 842.1 kB/s eta 0:00:00
Requirement already satisfied: pyqt5<5.15.6,>5 in c:\users\user\appdata\roaming\python\python311\site-packages (from -r requirements.txt (line 7)) (5.15.5)
Collecting depthai==2.21.2.0 (from -r requirements.txt (line 9))
  Downloading depthai-2.21.2.0-cp311-cp311-win_amd64.whl (10.0 MB)
     ---------------------------------------- 10.0/10.0 MB 30.3 MB/s eta 0:00:00
Requirement already satisfied: Qt.py in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from -r requirements.txt (line 10)) (1.3.8)
Requirement already satisfied: scipy in c:\users\user\appdata\roaming\python\python311\site-packages (from -r requirements.txt (line 11)) (1.11.2)
Requirement already satisfied: urllib3<1.27,>=1.21.1 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from requests==2.26.0->-r requirements.txt (line 1)) (1.26.16)
Requirement already satisfied: certifi>=2017.4.17 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from requests==2.26.0->-r requirements.txt (line 1)) (2023.7.22)
Requirement already satisfied: charset-normalizer~=2.0.0 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from requests==2.26.0->-r requirements.txt (line 1)) (2.0.12)
Requirement already satisfied: idna<4,>=2.5 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from requests==2.26.0->-r requirements.txt (line 1)) (3.4)
Requirement already satisfied: blobconverter>=1.2.8 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from depthai-sdk==1.9.4->-r requirements.txt (line 5)) (1.4.2)
Requirement already satisfied: pytube>=12.1.0 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from depthai-sdk==1.9.4->-r requirements.txt (line 5)) (15.0.0)
Requirement already satisfied: PyTurboJPEG==1.6.4 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from depthai-sdk==1.9.4->-r requirements.txt (line 5)) (1.6.4)
Requirement already satisfied: marshmallow==3.17.0 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from depthai-sdk==1.9.4->-r requirements.txt (line 5)) (3.17.0)
Requirement already satisfied: distinctipy in c:\users\user\appdata\roaming\python\python311\site-packages (from depthai-sdk==1.9.4->-r requirements.txt (line 5)) (1.2.2)
Requirement already satisfied: xmltodict in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from depthai-sdk==1.9.4->-r requirements.txt (line 5)) (0.13.0)
Requirement already satisfied: packaging>=17.0 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from marshmallow==3.17.0->depthai-sdk==1.9.4->-r requirements.txt (line 5)) (23.1)
Requirement already satisfied: PyQt5-sip<13,>=12.8 in c:\users\user\appdata\roaming\python\python311\site-packages (from pyqt5<5.15.6,>5->-r requirements.txt (line 7)) (12.12.1)
Requirement already satisfied: PyQt5-Qt5>=5.15.2 in c:\users\user\appdata\roaming\python\python311\site-packages (from pyqt5<5.15.6,>5->-r requirements.txt (line 7)) (5.15.2)
Requirement already satisfied: types-PySide2 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from Qt.py->-r requirements.txt (line 10)) (5.15.2.1.6)
Requirement already satisfied: PyYAML in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from blobconverter>=1.2.8->depthai-sdk==1.9.4->-r requirements.txt (line 5)) (6.0.1)
Requirement already satisfied: boto3 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from blobconverter>=1.2.8->depthai-sdk==1.9.4->-r requirements.txt (line 5)) (1.28.29)
Requirement already satisfied: botocore<1.32.0,>=1.31.29 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from boto3->blobconverter>=1.2.8->depthai-sdk==1.9.4->-r requirements.txt (line 5)) (1.31.29)
Requirement already satisfied: jmespath<2.0.0,>=0.7.1 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from boto3->blobconverter>=1.2.8->depthai-sdk==1.9.4->-r requirements.txt (line 5)) (1.0.1)
Requirement already satisfied: s3transfer<0.7.0,>=0.6.0 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from boto3->blobconverter>=1.2.8->depthai-sdk==1.9.4->-r requirements.txt (line 5)) (0.6.2)
Requirement already satisfied: python-dateutil<3.0.0,>=2.1 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from botocore<1.32.0,>=1.31.29->boto3->blobconverter>=1.2.8->depthai-sdk==1.9.4->-r requirements.txt (line 5)) (2.8.2)
Requirement already satisfied: six>=1.5 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from python-dateutil<3.0.0,>=2.1->botocore<1.32.0,>=1.31.29->boto3->blobconverter>=1.2.8->depthai-sdk==1.9.4->-r requirements.txt (line 5)) (1.16.0)
Downloading numpy-1.25.2-cp311-cp311-win_amd64.whl (15.5 MB)
   ---------------------------------------- 15.5/15.5 MB 28.4 MB/s eta 0:00:00
Installing collected packages: numpy, depthai, opencv-contrib-python, depthai-sdk
Successfully installed depthai-2.21.2.0 depthai-sdk-1.9.4 numpy-1.25.2 opencv-contrib-python-4.5.5.62
Looking in indexes: https://pypi.org/simple, https://pypi.ngc.nvidia.com
Ignoring open3d: markers 'platform_machine != "armv6l" and platform_machine != "armv7l" and python_version < "3.9" and platform_machine != "aarch64"' don't match your environment
Requirement already satisfied: ffmpy3==0.2.4 in c:\users\user\appdata\roaming\python\python311\site-packages (from -r requirements-optional.txt (line 2)) (0.2.4)
Requirement already satisfied: pyusb==1.2.1 in c:\users\user\appdata\roaming\python\python311\site-packages (from -r requirements-optional.txt (line 3)) (1.2.1)
Collecting sentry-sdk==1.5.1 (from -r requirements-optional.txt (line 4))
  Downloading sentry_sdk-1.5.1-py2.py3-none-any.whl (140 kB)
     ---------------------------------------- 140.9/140.9 kB 4.2 MB/s eta 0:00:00
Requirement already satisfied: mcap>=0.0.10 in c:\users\user\appdata\roaming\python\python311\site-packages (from -r requirements-optional.txt (line 7)) (1.1.0)
Requirement already satisfied: mcap-ros1-support==0.0.8 in c:\users\user\appdata\roaming\python\python311\site-packages (from -r requirements-optional.txt (line 8)) (0.0.8)
Requirement already satisfied: rosbags==0.9.11 in c:\users\user\appdata\roaming\python\python311\site-packages (from -r requirements-optional.txt (line 9)) (0.9.11)
Requirement already satisfied: urllib3>=1.10.0 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from sentry-sdk==1.5.1->-r requirements-optional.txt (line 4)) (1.26.16)
Requirement already satisfied: certifi in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from sentry-sdk==1.5.1->-r requirements-optional.txt (line 4)) (2023.7.22)
Requirement already satisfied: lz4 in c:\users\user\appdata\roaming\python\python311\site-packages (from rosbags==0.9.11->-r requirements-optional.txt (line 9)) (4.3.2)
Requirement already satisfied: numpy in c:\users\user\appdata\roaming\python\python311\site-packages (from rosbags==0.9.11->-r requirements-optional.txt (line 9)) (1.25.2)
Requirement already satisfied: ruamel.yaml in c:\users\user\appdata\roaming\python\python311\site-packages (from rosbags==0.9.11->-r requirements-optional.txt (line 9)) (0.17.21)
Requirement already satisfied: zstandard in c:\users\user\appdata\roaming\python\python311\site-packages (from rosbags==0.9.11->-r requirements-optional.txt (line 9)) (0.21.0)
Installing collected packages: sentry-sdk
Successfully installed sentry-sdk-1.5.1
(depthai) PS C:\Users\User\code\depthai> pip install depthai-sdk
Looking in indexes: https://pypi.org/simple, https://pypi.ngc.nvidia.com
Requirement already satisfied: depthai-sdk in c:\users\user\appdata\roaming\python\python311\site-packages (1.9.4)
Requirement already satisfied: opencv-contrib-python>4 in c:\users\user\appdata\roaming\python\python311\site-packages (from depthai-sdk) (4.5.5.62)
Requirement already satisfied: blobconverter>=1.2.8 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from depthai-sdk) (1.4.2)
Requirement already satisfied: pytube>=12.1.0 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from depthai-sdk) (15.0.0)
Requirement already satisfied: depthai>=2.20.1.0 in c:\users\user\appdata\roaming\python\python311\site-packages (from depthai-sdk) (2.21.2.0)
Requirement already satisfied: PyTurboJPEG==1.6.4 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from depthai-sdk) (1.6.4)
Requirement already satisfied: marshmallow==3.17.0 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from depthai-sdk) (3.17.0)
Requirement already satisfied: distinctipy in c:\users\user\appdata\roaming\python\python311\site-packages (from depthai-sdk) (1.2.2)
Requirement already satisfied: xmltodict in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from depthai-sdk) (0.13.0)
Requirement already satisfied: numpy>=1.21 in c:\users\user\appdata\roaming\python\python311\site-packages (from depthai-sdk) (1.25.2)
Requirement already satisfied: packaging>=17.0 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from marshmallow==3.17.0->depthai-sdk) (23.1)
Requirement already satisfied: requests in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from blobconverter>=1.2.8->depthai-sdk) (2.26.0)
Requirement already satisfied: PyYAML in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from blobconverter>=1.2.8->depthai-sdk) (6.0.1)
Requirement already satisfied: boto3 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from blobconverter>=1.2.8->depthai-sdk) (1.28.29)
Requirement already satisfied: botocore<1.32.0,>=1.31.29 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from boto3->blobconverter>=1.2.8->depthai-sdk) (1.31.29)
Requirement already satisfied: jmespath<2.0.0,>=0.7.1 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from boto3->blobconverter>=1.2.8->depthai-sdk) (1.0.1)
Requirement already satisfied: s3transfer<0.7.0,>=0.6.0 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from boto3->blobconverter>=1.2.8->depthai-sdk) (0.6.2)
Requirement already satisfied: urllib3<1.27,>=1.21.1 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from requests->blobconverter>=1.2.8->depthai-sdk) (1.26.16)
Requirement already satisfied: certifi>=2017.4.17 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from requests->blobconverter>=1.2.8->depthai-sdk) (2023.7.22)
Requirement already satisfied: charset-normalizer~=2.0.0 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from requests->blobconverter>=1.2.8->depthai-sdk) (2.0.12)
Requirement already satisfied: idna<4,>=2.5 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from requests->blobconverter>=1.2.8->depthai-sdk) (3.4)
Requirement already satisfied: python-dateutil<3.0.0,>=2.1 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from botocore<1.32.0,>=1.31.29->boto3->blobconverter>=1.2.8->depthai-sdk) (2.8.2)
Requirement already satisfied: six>=1.5 in c:\users\user\anaconda3\envs\depthai\lib\site-packages (from python-dateutil<3.0.0,>=2.1->botocore<1.32.0,>=1.31.29->boto3->blobconverter>=1.2.8->depthai-sdk) (1.16.0)
(depthai) PS C:\Users\User\code\depthai> python .\log_system_information.py
{
    "architecture": "64bit WindowsPE",
    "machine": "AMD64",
    "platform": "Windows-10-10.0.19045-SP0",
    "processor": "Intel64 Family 6 Model 151 Stepping 5, GenuineIntel",
    "python_build": "main Apr 19 2023 23:46:34",
    "python_compiler": "MSC v.1916 64 bit (AMD64)",
    "python_implementation": "CPython",
    "python_version": "3.11.3",
    "release": "10",
    "system": "Windows",
    "version": "10.0.19045",
    "win32_ver": "10 10.0.19045 SP0 Multiprocessor Free",
    "packages": [
        "av @ file:///D:/bld/av_1687182586167/work",
        "blobconverter==1.4.2",
        "boto3==1.28.29",
        "botocore==1.31.29",
        "certifi==2023.7.22",
        "charset-normalizer==2.0.12",
        "depthai==2.21.2.0",
        "depthai-pipeline-graph==0.0.5",
        "depthai-sdk==1.9.4",
        "distinctipy==1.2.2",
        "ffmpy3==0.2.4",
        "idna==3.4",
        "jmespath==1.0.1",
        "lz4==4.3.2",
        "marshmallow==3.17.0",
        "mcap==1.1.0",
        "mcap-ros1-support==0.0.8",
        "NodeGraphQt==0.6.10",
        "numpy==1.25.2",
        "objprint==0.2.2",
        "opencv-contrib-python==4.5.5.62",
        "packaging==23.1",
        "Pillow @ file:///D:/bld/pillow_1688255919575/work",
        "pip==23.2.1",
        "psutil==5.9.5",
        "PyQt5==5.15.5",
        "PyQt5-Qt5==5.15.2",
        "PyQt5-sip==12.12.1",
        "python-dateutil==2.8.2",
        "pytube==15.0.0",
        "PyTurboJPEG==1.6.4",
        "pyusb==1.2.1",
        "PyYAML==6.0.1",
        "Qt.py==1.3.8",
        "requests==2.26.0",
        "rosbags==0.9.11",
        "ruamel.yaml==0.17.21",
        "s3transfer==0.6.2",
        "scipy==1.11.2",
        "sentry-sdk==1.5.1",
        "setuptools==66.0.0",
        "six==1.16.0",
        "types-pyside2==5.15.2.1.6",
        "urllib3==1.26.16",
        "vizplugins==0.1.3",
        "viztracer==0.15.6",
        "wheel==0.38.4",
        "xmltodict==0.13.0",
        "zstandard==0.21.0"
    ],
    "usb": [
        "No USB backend found"
    ],
    "uname": [
        "Windows 12100F 10 10.0.19045 AMD64 Intel64 Family 6 Model 151 Stepping 5, GenuineIntel"
    ]
}
System info gathered successfully - saved as "log_system_information.json"
(depthai) PS C:\Users\User\code\depthai>

    Hi vital
    Installing the libraries with python3 install_requirements.py will install depthai==2.21.2.0 and depthai_sdk==1.9.4 since these versions are used by the demo script and allow for new users to run the demos without error (the versions are set inside requirements.txt).

    If you wish to install the latest versions you can, either:

    • build the library locally (from depthai repo for depthai_sdk and depthai-python repo for depthai library)
    • using pypi (pip3 install depthai_sdk==1.12.1 depthai==2.22.0.0)

    Thanks,
    Jaka