jakaskerl
Hi Jaka,
Here are the logs also the utilitiy displayed
HAI_LEVEL=DEBUG python3 cam_test.py -cams rgb,c right,m
[2023-07-11 17:15:19.522] [debug] Python bindings - version: 2.20.2.0 from build: 2023-02-01 00:22:21 +0000
[2023-07-11 17:15:19.522] [debug] Library information - version: 2.20.2, commit: from , build: 2023-01-31 23:22:01 +0000
[2023-07-11 17:15:19.526] [debug] Initialize - finished
Enabled cameras:
rgb : color
right : mono
DepthAI version: 2.20.2.0
DepthAI path: /home/eyes/.local/lib/python3.9/site-packages/depthai.cpython-39-aarch64-linux-gnu.so
[2023-07-11 17:15:19.544] [debug] Device - OpenVINO version: 2022.1
[2023-07-11 17:15:19.548] [debug] Device - BoardConfig: {"camera":[],"emmc":null,"gpio":[],"logDevicePrints":null,"logPath":null,"logSizeMax":null,"logVerbosity":null,"network":{"mtu":0,"xlinkTcpNoDelay":true},"nonExclusiveMode":false,"pcieInternalClock":null,"sysctl":[],"uart":[],"usb":{"flashBootedPid":63037,"flashBootedVid":999,"maxSpeed":4,"pid":63035,"vid":999},"usb3PhyInternalClock":null,"watchdogInitialDelayMs":null,"watchdogTimeoutMs":null}
libnop:
0000: b9 10 b9 05 81 e7 03 81 3b f6 81 e7 03 81 3d f6 04 b9 02 00 01 ba 00 be be bb 00 bb 00 be be be
0020: be be be be 00 bb 00
[2023-07-11 17:15:19.726] [debug] Resources - Archive 'depthai-bootloader-fwp-0.0.24.tar.xz' open: 4ms, archive read: 197ms
[2023-07-11 17:15:20.487] [debug] Resources - Archive 'depthai-device-fwp-8c3d6ac1c77b0bf7f9ea6fd4d962af37663d2fbd.tar.xz' open: 4ms, archive read: 959ms
[2023-07-11 17:15:21.312] [debug] Searching for booted device: DeviceInfo(name=1.1.1, mxid=18443010D134660E00, X_LINK_BOOTED, X_LINK_USB_VSC, X_LINK_MYRIAD_X, X_LINK_SUCCESS), name used as hint only
[18443010D134660E00] [1.1.1] [0.858] [system] [info] Memory Usage - DDR: 0.12 / 340.42 MiB, CMX: 2.05 / 2.50 MiB, LeonOS Heap: 7.24 / 77.32 MiB, LeonRT Heap: 2.89 / 41.23 MiB
[18443010D134660E00] [1.1.1] [0.858] [system] [info] Temperatures - Average: 30.80 °C, CSS: 32.01 °C, MSS 30.32 °C, UPA: 30.08 °C, DSS: 30.80 °C
[18443010D134660E00] [1.1.1] [0.858] [system] [info] Cpu Usage - LeonOS 75.23%, LeonRT: 1.79%
[2023-07-11 17:15:22.197] [debug] Schema dump: {"connections":[{"node1Id":0,"node1Output":"out","node1OutputGroup":"","node2Id":5,"node2Input":"inputControl","node2InputGroup":""},{"node1Id":5,"node1Output":"out","node1OutputGroup":"","node2Id":4,"node2Input":"in","node2InputGroup":""},{"node1Id":0,"node1Output":"out","node1OutputGroup":"","node2Id":3,"node2Input":"inputControl","node2InputGroup":""},{"node1Id":3,"node1Output":"isp","node1OutputGroup":"","node2Id":2,"node2Input":"in","node2InputGroup":""}],"globalProperties":{"calibData":null,"cameraTuningBlobSize":null,"cameraTuningBlobUri":"","leonCssFrequencyHz":700000000.0,"leonMssFrequencyHz":700000000.0,"pipelineName":null,"pipelineVersion":null,"xlinkChunkSize":-1},"nodes":[[0,{"id":0,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":16,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"name":"XLinkIn","properties":[185,3,189,7,99,111,110,116,114,111,108,130,0,0,80,0,8]}],[1,{"id":1,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":15,"name":"out","queueSize":8,"type":0,"waitForMessage":false}]],"name":"XLinkIn","properties":[185,3,189,9,116,111,102,67,111,110,102,105,103,130,0,0,80,0,8]}],[2,{"id":2,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":14,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,3,114,103,98,0]}],[3,{"id":3,"ioInfo":[[["","video"],{"blocking":false,"group":"","id":13,"name":"video","queueSize":8,"type":0,"waitForMessage":false}],[["","still"],{"blocking":false,"group":"","id":11,"name":"still","queueSize":8,"type":0,"waitForMessage":false}],[["","isp"],{"blocking":false,"group":"","id":10,"name":"isp","queueSize":8,"type":0,"waitForMessage":false}],[["","preview"],{"blocking":false,"group":"","id":12,"name":"preview","queueSize":8,"type":0,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":9,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","frameEvent"],{"blocking":false,"group":"","id":8,"name":"frameEvent","queueSize":8,"type":0,"waitForMessage":false}],[["","inputConfig"],{"blocking":false,"group":"","id":7,"name":"inputConfig","queueSize":8,"type":3,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":6,"name":"inputControl","queueSize":8,"type":3,"waitForMessage":false}]],"name":"ColorCamera","properties":[185,24,185,27,0,3,0,0,0,185,3,0,0,0,185,5,0,0,0,0,0,185,5,0,0,0,0,0,0,0,0,0,0,0,0,185,3,0,0,0,185,3,0,0,0,0,0,0,0,0,0,0,0,0,0,0,189,0,255,0,1,0,129,44,1,129,44,1,255,255,255,255,0,136,0,0,240,65,136,0,0,128,191,136,0,0,128,191,1,185,4,1,1,1,1,3,3,4,4,4]}],[4,{"id":4,"ioInfo":[[["","in"],{"blocking":true,"group":"","id":5,"name":"in","queueSize":8,"type":3,"waitForMessage":true}]],"name":"XLinkOut","properties":[185,3,136,0,0,128,191,189,5,114,105,103,104,116,0]}],[5,{"id":5,"ioInfo":[[["","out"],{"blocking":false,"group":"","id":4,"name":"out","queueSize":8,"type":0,"waitForMessage":false}],[["","raw"],{"blocking":false,"group":"","id":3,"name":"raw","queueSize":8,"type":0,"waitForMessage":false}],[["","frameEvent"],{"blocking":false,"group":"","id":2,"name":"frameEvent","queueSize":8,"type":0,"waitForMessage":false}],[["","inputControl"],{"blocking":true,"group":"","id":1,"name":"inputControl","queueSize":8,"type":3,"waitForMessage":false}]],"name":"MonoCamera","properties":[185,8,185,27,0,3,0,0,0,185,3,0,0,0,185,5,0,0,0,0,0,185,5,0,0,0,0,0,0,0,0,0,0,0,0,185,3,0,0,0,185,3,0,0,0,0,0,0,0,0,0,0,0,0,0,2,189,0,255,1,136,0,0,240,65,3,3]}]]}
[2023-07-11 17:15:22.197] [debug] Asset map dump: {"map":{}}
[18443010D134660E00] [1.1.1] [0.900] [MonoCamera(5)] [error] OV7251 only supports THE_480_P/THE_400_P resolutions, defaulting to THE_480_P
[18443010D134660E00] [1.1.1] [0.900] [MonoCamera(5)] [info] Using board socket: 2, id: 2
[18443010D134660E00] [1.1.1] [0.902] [system] [info] SIPP (Signal Image Processing Pipeline) internal buffer size '16384'B
Connected cameras:
[18443010D134660E00] [1.1.1] [0.937] [system] [info] ColorCamera allocated resources: no shaves; cmx slices: [13-15]
MonoCamera allocated resources: no shaves; cmx slices: [13-15]
-socket RGB : IMX214 4208 x 3120 focus:auto - COLOR
-socket LEFT : OV7251 640 x 480 focus:fixed - MONO
-socket RIGHT : OV7251 640 x 480 focus:fixed - MONO
USB speed: SUPER
IR drivers: []
Cam: rgb right [host | capture timestamp]
FPS: 0.00| 0.00 6.78| 6.82 [18443010D134660E00] [1.1.1] [1.860] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [1.860] [system] [info] Temperatures - Average: 32.49 °C, CSS: 34.64 °C, MSS 31.77 °C, UPA: 31.53 °C, DSS: 32.01 °C
[18443010D134660E00] [1.1.1] [1.860] [system] [info] Cpu Usage - LeonOS 19.49%, LeonRT: 12.94%
FPS: 0.00| 0.00 30.14| 30.01 [18443010D134660E00] [1.1.1] [2.862] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [2.862] [system] [info] Temperatures - Average: 33.09 °C, CSS: 34.16 °C, MSS 32.49 °C, UPA: 32.49 °C, DSS: 33.21 °C
[18443010D134660E00] [1.1.1] [2.862] [system] [info] Cpu Usage - LeonOS 14.31%, LeonRT: 14.59%
FPS: 0.00| 0.00 30.05| 30.00 [18443010D134660E00] [1.1.1] [3.864] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [3.864] [system] [info] Temperatures - Average: 33.09 °C, CSS: 34.64 °C, MSS 32.73 °C, UPA: 32.01 °C, DSS: 32.97 °C
[18443010D134660E00] [1.1.1] [3.864] [system] [info] Cpu Usage - LeonOS 14.37%, LeonRT: 19.95%
FPS: 0.00| 0.00 30.02| 30.01 [18443010D134660E00] [1.1.1] [4.866] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [4.866] [system] [info] Temperatures - Average: 32.85 °C, CSS: 34.64 °C, MSS 32.25 °C, UPA: 32.25 °C, DSS: 32.25 °C
[18443010D134660E00] [1.1.1] [4.866] [system] [info] Cpu Usage - LeonOS 14.24%, LeonRT: 25.60%
FPS: 0.00| 0.00 29.97| 30.01 [18443010D134660E00] [1.1.1] [5.868] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [5.868] [system] [info] Temperatures - Average: 33.45 °C, CSS: 34.64 °C, MSS 32.73 °C, UPA: 32.73 °C, DSS: 33.69 °C
[18443010D134660E00] [1.1.1] [5.868] [system] [info] Cpu Usage - LeonOS 14.46%, LeonRT: 33.19%
FPS: 0.00| 0.00 29.99| 30.01 [18443010D134660E00] [1.1.1] [6.870] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [6.870] [system] [info] Temperatures - Average: 33.51 °C, CSS: 34.88 °C, MSS 33.45 °C, UPA: 32.73 °C, DSS: 32.97 °C
[18443010D134660E00] [1.1.1] [6.870] [system] [info] Cpu Usage - LeonOS 14.68%, LeonRT: 21.10%
FPS: 0.00| 0.00 29.95| 30.01 [18443010D134660E00] [1.1.1] [7.871] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [7.871] [system] [info] Temperatures - Average: 33.80 °C, CSS: 35.11 °C, MSS 32.97 °C, UPA: 33.21 °C, DSS: 33.93 °C
[18443010D134660E00] [1.1.1] [7.871] [system] [info] Cpu Usage - LeonOS 14.31%, LeonRT: 4.88%
FPS: 0.00| 0.00 29.92| 30.01 [18443010D134660E00] [1.1.1] [8.873] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [8.873] [system] [info] Temperatures - Average: 33.92 °C, CSS: 35.59 °C, MSS 32.97 °C, UPA: 32.97 °C, DSS: 34.16 °C
[18443010D134660E00] [1.1.1] [8.873] [system] [info] Cpu Usage - LeonOS 14.27%, LeonRT: 3.57%
FPS: 0.00| 0.00 29.98| 30.01 [18443010D134660E00] [1.1.1] [9.875] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [9.875] [system] [info] Temperatures - Average: 33.98 °C, CSS: 36.06 °C, MSS 33.45 °C, UPA: 33.45 °C, DSS: 32.97 °C
[18443010D134660E00] [1.1.1] [9.875] [system] [info] Cpu Usage - LeonOS 14.54%, LeonRT: 3.43%
FPS: 0.00| 0.00 29.87| 30.01 [18443010D134660E00] [1.1.1] [10.876] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [10.876] [system] [info] Temperatures - Average: 33.39 °C, CSS: 34.40 °C, MSS 33.21 °C, UPA: 32.97 °C, DSS: 32.97 °C
[18443010D134660E00] [1.1.1] [10.876] [system] [info] Cpu Usage - LeonOS 14.42%, LeonRT: 3.53%
FPS: 0.00| 0.00 30.04| 30.00 [18443010D134660E00] [1.1.1] [11.878] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [11.878] [system] [info] Temperatures - Average: 33.92 °C, CSS: 35.11 °C, MSS 33.69 °C, UPA: 33.21 °C, DSS: 33.69 °C
[18443010D134660E00] [1.1.1] [11.878] [system] [info] Cpu Usage - LeonOS 14.28%, LeonRT: 6.92%
FPS: 0.00| 0.00 29.98| 30.01 [18443010D134660E00] [1.1.1] [12.880] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [12.880] [system] [info] Temperatures - Average: 33.92 °C, CSS: 35.35 °C, MSS 33.69 °C, UPA: 33.69 °C, DSS: 32.97 °C
[18443010D134660E00] [1.1.1] [12.880] [system] [info] Cpu Usage - LeonOS 14.20%, LeonRT: 10.20%
FPS: 0.00| 0.00 30.35| 30.01 [18443010D134660E00] [1.1.1] [13.882] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [13.882] [system] [info] Temperatures - Average: 34.22 °C, CSS: 36.06 °C, MSS 33.45 °C, UPA: 33.69 °C, DSS: 33.69 °C
[18443010D134660E00] [1.1.1] [13.882] [system] [info] Cpu Usage - LeonOS 15.08%, LeonRT: 8.98%
FPS: 0.00| 0.00 30.05| 30.01 [18443010D134660E00] [1.1.1] [14.884] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [14.884] [system] [info] Temperatures - Average: 34.22 °C, CSS: 34.88 °C, MSS 33.45 °C, UPA: 33.93 °C, DSS: 34.64 °C
[18443010D134660E00] [1.1.1] [14.884] [system] [info] Cpu Usage - LeonOS 14.34%, LeonRT: 3.37%
FPS: 0.00| 0.00 30.00| 30.01 [18443010D134660E00] [1.1.1] [15.886] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [15.886] [system] [info] Temperatures - Average: 34.10 °C, CSS: 35.59 °C, MSS 33.45 °C, UPA: 32.97 °C, DSS: 34.40 °C
[18443010D134660E00] [1.1.1] [15.886] [system] [info] Cpu Usage - LeonOS 14.21%, LeonRT: 3.51%
FPS:[18443010D134660E00] [1.1.1] [16.889] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [16.889] [system] [info] Temperatures - Average: 34.16 °C, CSS: 35.59 °C, MSS 33.93 °C, UPA: 33.21 °C, DSS: 33.93 °C
[18443010D134660E00] [1.1.1] [16.889] [system] [info] Cpu Usage - LeonOS 14.36%, LeonRT: 3.63%
FPS: 0.00| 0.00 29.98| 30.01 [18443010D134660E00] [1.1.1] [17.891] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [17.891] [system] [info] Temperatures - Average: 34.52 °C, CSS: 36.06 °C, MSS 33.93 °C, UPA: 34.16 °C, DSS: 33.93 °C
[18443010D134660E00] [1.1.1] [17.891] [system] [info] Cpu Usage - LeonOS 14.44%, LeonRT: 3.86%
FPS: 0.00| 0.00 30.03| 30.01 [18443010D134660E00] [1.1.1] [18.893] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [18.893] [system] [info] Temperatures - Average: 34.58 °C, CSS: 36.06 °C, MSS 34.16 °C, UPA: 33.93 °C, DSS: 34.16 °C
[18443010D134660E00] [1.1.1] [18.893] [system] [info] Cpu Usage - LeonOS 14.47%, LeonRT: 3.47%
FPS: 0.00| 0.00 30.02| 30.01 [18443010D134660E00] [1.1.1] [19.895] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [19.895] [system] [info] Temperatures - Average: 34.52 °C, CSS: 36.06 °C, MSS 33.45 °C, UPA: 34.40 °C, DSS: 34.16 °C
[18443010D134660E00] [1.1.1] [19.895] [system] [info] Cpu Usage - LeonOS 14.28%, LeonRT: 5.33%
FPS: 0.00| 0.00 30.03| 30.01 [18443010D134660E00] [1.1.1] [20.897] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [20.897] [system] [info] Temperatures - Average: 34.70 °C, CSS: 35.83 °C, MSS 33.93 °C, UPA: 34.40 °C, DSS: 34.64 °C
[18443010D134660E00] [1.1.1] [20.897] [system] [info] Cpu Usage - LeonOS 14.20%, LeonRT: 10.29%
FPS: 0.00| 0.00 30.00| 30.01 [18443010D134660E00] [1.1.1] [21.899] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [21.899] [system] [info] Temperatures - Average: 34.82 °C, CSS: 35.35 °C, MSS 34.88 °C, UPA: 33.69 °C, DSS: 35.35 °C
[18443010D134660E00] [1.1.1] [21.899] [system] [info] Cpu Usage - LeonOS 14.20%, LeonRT: 15.69%
FPS: 0.00| 0.00 30.07| 30.01 [18443010D134660E00] [1.1.1] [22.901] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [22.901] [system] [info] Temperatures - Average: 34.99 °C, CSS: 36.30 °C, MSS 34.40 °C, UPA: 33.93 °C, DSS: 35.35 °C
[18443010D134660E00] [1.1.1] [22.901] [system] [info] Cpu Usage - LeonOS 14.25%, LeonRT: 20.94%
FPS: 0.00| 0.00 29.95| 30.01 [18443010D134660E00] [1.1.1] [23.903] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [23.903] [system] [info] Temperatures - Average: 35.11 °C, CSS: 36.06 °C, MSS 35.11 °C, UPA: 34.64 °C, DSS: 34.64 °C
[18443010D134660E00] [1.1.1] [23.903] [system] [info] Cpu Usage - LeonOS 14.26%, LeonRT: 26.96%
FPS: 0.00| 0.00 29.97| 30.01 [18443010D134660E00] [1.1.1] [24.905] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [24.905] [system] [info] Temperatures - Average: 34.58 °C, CSS: 36.06 °C, MSS 33.45 °C, UPA: 34.16 °C, DSS: 34.64 °C
[18443010D134660E00] [1.1.1] [24.905] [system] [info] Cpu Usage - LeonOS 14.68%, LeonRT: 33.54%
FPS: 0.00| 0.00 29.96| 30.01 [18443010D134660E00] [1.1.1] [25.907] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [25.907] [system] [info] Temperatures - Average: 35.11 °C, CSS: 36.53 °C, MSS 34.64 °C, UPA: 34.64 °C, DSS: 34.64 °C
[18443010D134660E00] [1.1.1] [25.907] [system] [info] Cpu Usage - LeonOS 14.85%, LeonRT: 17.03%
FPS: 0.00| 0.00 29.79| 30.01 [18443010D134660E00] [1.1.1] [26.909] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [26.909] [system] [info] Temperatures - Average: 34.99 °C, CSS: 36.30 °C, MSS 34.64 °C, UPA: 33.93 °C, DSS: 35.11 °C
[18443010D134660E00] [1.1.1] [26.909] [system] [info] Cpu Usage - LeonOS 14.34%, LeonRT: 4.81%
FPS: 0.00| 0.00 30.11| 30.01 [18443010D134660E00] [1.1.1] [27.911] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [27.911] [system] [info] Temperatures - Average: 34.87 °C, CSS: 36.53 °C, MSS 34.88 °C, UPA: 33.69 °C, DSS: 34.40 °C
[18443010D134660E00] [1.1.1] [27.911] [system] [info] Cpu Usage - LeonOS 14.35%, LeonRT: 3.60%
FPS: 0.00| 0.00 29.99| 30.01 [18443010D134660E00] [1.1.1] [28.913] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [28.913] [system] [info] Temperatures - Average: 35.41 °C, CSS: 36.30 °C, MSS 35.59 °C, UPA: 35.11 °C, DSS: 34.64 °C
[18443010D134660E00] [1.1.1] [28.913] [system] [info] Cpu Usage - LeonOS 14.23%, LeonRT: 3.52%
FPS: 0.00| 0.00 29.94| 30.01 [18443010D134660E00] [1.1.1] [29.915] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [29.915] [system] [info] Temperatures - Average: 35.35 °C, CSS: 36.53 °C, MSS 34.88 °C, UPA: 34.64 °C, DSS: 35.35 °C
[18443010D134660E00] [1.1.1] [29.915] [system] [info] Cpu Usage - LeonOS 14.21%, LeonRT: 3.47%
FPS: 0.00| 0.00 29.90| 30.01 [18443010D134660E00] [1.1.1] [30.917] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [30.917] [system] [info] Temperatures - Average: 35.35 °C, CSS: 36.06 °C, MSS 34.88 °C, UPA: 34.88 °C, DSS: 35.59 °C
[18443010D134660E00] [1.1.1] [30.917] [system] [info] Cpu Usage - LeonOS 14.30%, LeonRT: 13.58%
FPS: 0.00| 0.00 30.16| 30.01 [18443010D134660E00] [1.1.1] [31.930] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [31.930] [system] [info] Temperatures - Average: 35.29 °C, CSS: 36.77 °C, MSS 35.11 °C, UPA: 34.40 °C, DSS: 34.88 °C
[18443010D134660E00] [1.1.1] [31.930] [system] [info] Cpu Usage - LeonOS 14.53%, LeonRT: 7.97%
FPS:[18443010D134660E00] [1.1.1] [32.932] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [32.932] [system] [info] Temperatures - Average: 35.11 °C, CSS: 35.83 °C, MSS 34.88 °C, UPA: 34.64 °C, DSS: 35.11 °C
[18443010D134660E00] [1.1.1] [32.932] [system] [info] Cpu Usage - LeonOS 14.95%, LeonRT: 7.84%
FPS: 0.00| 0.00 29.94| 30.01 [18443010D134660E00] [1.1.1] [33.934] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [33.934] [system] [info] Temperatures - Average: 35.59 °C, CSS: 36.53 °C, MSS 35.11 °C, UPA: 34.88 °C, DSS: 35.83 °C
[18443010D134660E00] [1.1.1] [33.934] [system] [info] Cpu Usage - LeonOS 14.60%, LeonRT: 3.65%
FPS: 0.00| 0.00 30.03| 30.01 [18443010D134660E00] [1.1.1] [34.936] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [34.936] [system] [info] Temperatures - Average: 35.29 °C, CSS: 37.01 °C, MSS 35.11 °C, UPA: 34.16 °C, DSS: 34.88 °C
[18443010D134660E00] [1.1.1] [34.936] [system] [info] Cpu Usage - LeonOS 14.38%, LeonRT: 3.42%
FPS: 0.00| 0.00 30.02| 30.00 [18443010D134660E00] [1.1.1] [35.938] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [35.938] [system] [info] Temperatures - Average: 35.59 °C, CSS: 37.01 °C, MSS 35.35 °C, UPA: 34.88 °C, DSS: 35.11 °C
[18443010D134660E00] [1.1.1] [35.938] [system] [info] Cpu Usage - LeonOS 14.18%, LeonRT: 3.53%
FPS: 0.00| 0.00 30.03| 30.01 [18443010D134660E00] [1.1.1] [36.940] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [36.940] [system] [info] Temperatures - Average: 35.65 °C, CSS: 37.24 °C, MSS 35.11 °C, UPA: 35.11 °C, DSS: 35.11 °C
[18443010D134660E00] [1.1.1] [36.940] [system] [info] Cpu Usage - LeonOS 14.22%, LeonRT: 3.45%
FPS: 0.00| 0.00 29.98| 30.01 [18443010D134660E00] [1.1.1] [37.942] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [37.942] [system] [info] Temperatures - Average: 35.82 °C, CSS: 37.01 °C, MSS 35.35 °C, UPA: 35.59 °C, DSS: 35.35 °C
[18443010D134660E00] [1.1.1] [37.942] [system] [info] Cpu Usage - LeonOS 14.18%, LeonRT: 3.62%
FPS: 0.00| 0.00 30.00| 30.01 [18443010D134660E00] [1.1.1] [38.944] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [38.944] [system] [info] Temperatures - Average: 35.82 °C, CSS: 37.24 °C, MSS 35.11 °C, UPA: 35.11 °C, DSS: 35.83 °C
[18443010D134660E00] [1.1.1] [38.944] [system] [info] Cpu Usage - LeonOS 14.21%, LeonRT: 5.87%
FPS: 0.00| 0.00 30.02| 30.01 [18443010D134660E00] [1.1.1] [39.946] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [39.946] [system] [info] Temperatures - Average: 35.65 °C, CSS: 36.77 °C, MSS 35.11 °C, UPA: 34.64 °C, DSS: 36.06 °C
[18443010D134660E00] [1.1.1] [39.946] [system] [info] Cpu Usage - LeonOS 14.29%, LeonRT: 11.39%
FPS: 0.00| 0.00 30.00| 30.01 [18443010D134660E00] [1.1.1] [40.948] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
FPS:[18443010D134660E00] [1.1.1] [40.948] [system] [info] Temperatures - Average: 35.82 °C, CSS: 37.01 °C, MSS 35.11 °C, UPA: 35.11 °C, DSS: 36.06 °C
[18443010D134660E00] [1.1.1] [40.948] [system] [info] Cpu Usage - LeonOS 14.49%, LeonRT: 16.53%
FPS: 0.00| 0.00 29.97| 30.01 [18443010D134660E00] [1.1.1] [41.951] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [41.951] [system] [info] Temperatures - Average: 35.65 °C, CSS: 37.01 °C, MSS 35.59 °C, UPA: 34.88 °C, DSS: 35.11 °C
[18443010D134660E00] [1.1.1] [41.951] [system] [info] Cpu Usage - LeonOS 14.33%, LeonRT: 22.00%
FPS: 0.00| 0.00 30.01| 30.01 [18443010D134660E00] [1.1.1] [42.953] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [42.953] [system] [info] Temperatures - Average: 35.88 °C, CSS: 37.71 °C, MSS 35.11 °C, UPA: 35.11 °C, DSS: 35.59 °C
[18443010D134660E00] [1.1.1] [42.953] [system] [info] Cpu Usage - LeonOS 14.45%, LeonRT: 28.50%
FPS: 0.00| 0.00 29.94| 30.01 [18443010D134660E00] [1.1.1] [43.955] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [43.955] [system] [info] Temperatures - Average: 36.12 °C, CSS: 37.01 °C, MSS 35.59 °C, UPA: 35.35 °C, DSS: 36.53 °C
[18443010D134660E00] [1.1.1] [43.955] [system] [info] Cpu Usage - LeonOS 14.61%, LeonRT: 34.14%
FPS: 0.00| 0.00 29.99| 30.01 [18443010D134660E00] [1.1.1] [44.957] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [44.957] [system] [info] Temperatures - Average: 35.77 °C, CSS: 37.01 °C, MSS 35.35 °C, UPA: 35.35 °C, DSS: 35.35 °C
[18443010D134660E00] [1.1.1] [44.957] [system] [info] Cpu Usage - LeonOS 14.57%, LeonRT: 11.60%
FPS: 0.00| 0.00 29.90| 30.01 [18443010D134660E00] [1.1.1] [45.959] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [45.959] [system] [info] Temperatures - Average: 35.65 °C, CSS: 37.24 °C, MSS 35.11 °C, UPA: 35.35 °C, DSS: 34.88 °C
[18443010D134660E00] [1.1.1] [45.959] [system] [info] Cpu Usage - LeonOS 14.25%, LeonRT: 4.68%
FPS: 0.00| 0.00 29.98| 30.01 [18443010D134660E00] [1.1.1] [46.961] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [46.961] [system] [info] Temperatures - Average: 36.12 °C, CSS: 37.24 °C, MSS 35.35 °C, UPA: 35.83 °C, DSS: 36.06 °C
[18443010D134660E00] [1.1.1] [46.961] [system] [info] Cpu Usage - LeonOS 14.21%, LeonRT: 3.63%
FPS: 0.00| 0.00 30.01| 30.01 [18443010D134660E00] [1.1.1] [47.963] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [47.963] [system] [info] Temperatures - Average: 36.18 °C, CSS: 37.48 °C, MSS 35.59 °C, UPA: 35.83 °C, DSS: 35.83 °C
[18443010D134660E00] [1.1.1] [47.963] [system] [info] Cpu Usage - LeonOS 14.22%, LeonRT: 3.61%
FPS: 0.00| 0.00 29.94| 30.01 [18443010D134660E00] [1.1.1] [48.965] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
FPS:[18443010D134660E00] [1.1.1] [48.965] [system] [info] Temperatures - Average: 36.06 °C, CSS: 37.48 °C, MSS 35.59 °C, UPA: 35.35 °C, DSS: 35.83 °C
[18443010D134660E00] [1.1.1] [48.965] [system] [info] Cpu Usage - LeonOS 14.39%, LeonRT: 3.53%
FPS: 0.00| 0.00 30.01| 30.01 [18443010D134660E00] [1.1.1] [49.967] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [49.967] [system] [info] Temperatures - Average: 36.36 °C, CSS: 37.71 °C, MSS 36.53 °C, UPA: 35.11 °C, DSS: 36.06 °C
[18443010D134660E00] [1.1.1] [49.967] [system] [info] Cpu Usage - LeonOS 14.51%, LeonRT: 14.57%
FPS: 0.00| 0.00 30.30| 30.01 [18443010D134660E00] [1.1.1] [50.969] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [50.969] [system] [info] Temperatures - Average: 36.36 °C, CSS: 37.71 °C, MSS 35.35 °C, UPA: 35.59 °C, DSS: 36.77 °C
[18443010D134660E00] [1.1.1] [50.969] [system] [info] Cpu Usage - LeonOS 14.80%, LeonRT: 10.23%
FPS: 0.00| 0.00 30.01| 30.01 [18443010D134660E00] [1.1.1] [51.971] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [51.971] [system] [info] Temperatures - Average: 36.42 °C, CSS: 37.01 °C, MSS 36.30 °C, UPA: 36.06 °C, DSS: 36.30 °C
[18443010D134660E00] [1.1.1] [51.971] [system] [info] Cpu Usage - LeonOS 14.75%, LeonRT: 3.66%
FPS: 0.00| 0.00 30.00| 30.01 [18443010D134660E00] [1.1.1] [52.973] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [52.973] [system] [info] Temperatures - Average: 36.59 °C, CSS: 38.41 °C, MSS 36.06 °C, UPA: 35.59 °C, DSS: 36.30 °C
[18443010D134660E00] [1.1.1] [52.973] [system] [info] Cpu Usage - LeonOS 14.32%, LeonRT: 3.44%
FPS: 0.00| 0.00 29.97| 30.01 [18443010D134660E00] [1.1.1] [53.975] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [53.975] [system] [info] Temperatures - Average: 36.18 °C, CSS: 37.48 °C, MSS 36.06 °C, UPA: 35.59 °C, DSS: 35.59 °C
[18443010D134660E00] [1.1.1] [53.975] [system] [info] Cpu Usage - LeonOS 14.21%, LeonRT: 5.98%
FPS: 0.00| 0.00 29.99| 30.01 [18443010D134660E00] [1.1.1] [54.977] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [54.977] [system] [info] Temperatures - Average: 36.35 °C, CSS: 38.18 °C, MSS 35.59 °C, UPA: 35.83 °C, DSS: 35.83 °C
[18443010D134660E00] [1.1.1] [54.977] [system] [info] Cpu Usage - LeonOS 14.25%, LeonRT: 3.70%
FPS: 0.00| 0.00 30.08| 30.01 [18443010D134660E00] [1.1.1] [55.979] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [55.979] [system] [info] Temperatures - Average: 36.36 °C, CSS: 37.48 °C, MSS 36.77 °C, UPA: 34.88 °C, DSS: 36.30 °C
[18443010D134660E00] [1.1.1] [55.979] [system] [info] Cpu Usage - LeonOS 14.24%, LeonRT: 3.50%
FPS: 0.00| 0.00 29.97| 30.01 [18443010D134660E00] [1.1.1] [56.982] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [56.982] [system] [info] Temperatures - Average: 36.53 °C, CSS: 38.65 °C, MSS 35.11 °C, UPA: 35.59 °C, DSS: 36.77 °C
[18443010D134660E00] [1.1.1] [56.982] [system] [info] Cpu Usage - LeonOS 14.38%, LeonRT: 3.59%
FPS: 0.00| 0.00 30.01| 30.01 [18443010D134660E00] [1.1.1] [57.984] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [57.984] [system] [info] Temperatures - Average: 36.41 °C, CSS: 37.71 °C, MSS 36.06 °C, UPA: 35.83 °C, DSS: 36.06 °C
[18443010D134660E00] [1.1.1] [57.984] [system] [info] Cpu Usage - LeonOS 14.48%, LeonRT: 7.03%
FPS: 0.00| 0.00 29.97| 30.01 [18443010D134660E00] [1.1.1] [58.986] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [58.986] [system] [info] Temperatures - Average: 36.24 °C, CSS: 37.94 °C, MSS 35.83 °C, UPA: 35.11 °C, DSS: 36.06 °C
[18443010D134660E00] [1.1.1] [58.986] [system] [info] Cpu Usage - LeonOS 14.33%, LeonRT: 12.06%
FPS: 0.00| 0.00 30.00| 30.01 [18443010D134660E00] [1.1.1] [59.988] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [59.988] [system] [info] Temperatures - Average: 37.00 °C, CSS: 37.48 °C, MSS 37.24 °C, UPA: 36.30 °C, DSS: 37.01 °C
[18443010D134660E00] [1.1.1] [59.988] [system] [info] Cpu Usage - LeonOS 14.19%, LeonRT: 17.44%
FPS: 0.00| 0.00 29.98| 30.01 [18443010D134660E00] [1.1.1] [60.990] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [60.990] [system] [info] Temperatures - Average: 36.65 °C, CSS: 37.71 °C, MSS 36.30 °C, UPA: 35.83 °C, DSS: 36.77 °C
[18443010D134660E00] [1.1.1] [60.990] [system] [info] Cpu Usage - LeonOS 14.26%, LeonRT: 22.79%
FPS: 0.00| 0.00 30.03| 30.01 [18443010D134660E00] [1.1.1] [61.992] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [61.992] [system] [info] Temperatures - Average: 36.59 °C, CSS: 37.48 °C, MSS 36.06 °C, UPA: 35.83 °C, DSS: 37.01 °C
[18443010D134660E00] [1.1.1] [61.992] [system] [info] Cpu Usage - LeonOS 14.30%, LeonRT: 29.90%
FPS: 0.00| 0.00 29.97| 30.01 [18443010D134660E00] [1.1.1] [62.994] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [62.994] [system] [info] Temperatures - Average: 36.71 °C, CSS: 37.94 °C, MSS 36.53 °C, UPA: 35.83 °C, DSS: 36.53 °C
[18443010D134660E00] [1.1.1] [62.994] [system] [info] Cpu Usage - LeonOS 14.52%, LeonRT: 34.74%
FPS: 0.00| 0.00 29.91| 30.01 [18443010D134660E00] [1.1.1] [63.996] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [63.996] [system] [info] Temperatures - Average: 36.77 °C, CSS: 38.41 °C, MSS 36.30 °C, UPA: 35.83 °C, DSS: 36.53 °C
[18443010D134660E00] [1.1.1] [63.996] [system] [info] Cpu Usage - LeonOS 14.64%, LeonRT: 6.28%
FPS: 0.00| 0.00 29.99| 30.01 [18443010D134660E00] [1.1.1] [64.998] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [64.998] [system] [info] Temperatures - Average: 36.65 °C, CSS: 37.71 °C, MSS 36.06 °C, UPA: 36.30 °C, DSS: 36.53 °C
[18443010D134660E00] [1.1.1] [64.998] [system] [info] Cpu Usage - LeonOS 14.41%, LeonRT: 3.52%
FPS: 0.00| 0.00 29.96| 30.01 [18443010D134660E00] [1.1.1] [66.000] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [66.000] [system] [info] Temperatures - Average: 37.00 °C, CSS: 38.65 °C, MSS 36.30 °C, UPA: 36.53 °C, DSS: 36.53 °C
[18443010D134660E00] [1.1.1] [66.000] [system] [info] Cpu Usage - LeonOS 14.47%, LeonRT: 3.72%
FPS: 0.00| 0.00 29.95| 30.01 [18443010D134660E00] [1.1.1] [67.002] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [67.002] [system] [info] Temperatures - Average: 36.83 °C, CSS: 37.71 °C, MSS 37.01 °C, UPA: 35.83 °C, DSS: 36.77 °C
[18443010D134660E00] [1.1.1] [67.002] [system] [info] Cpu Usage - LeonOS 14.41%, LeonRT: 3.62%
FPS: 0.00| 0.00 29.93| 30.01 [18443010D134660E00] [1.1.1] [68.004] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [68.004] [system] [info] Temperatures - Average: 36.83 °C, CSS: 37.94 °C, MSS 36.53 °C, UPA: 36.06 °C, DSS: 36.77 °C
[18443010D134660E00] [1.1.1] [68.004] [system] [info] Cpu Usage - LeonOS 14.23%, LeonRT: 3.49%
FPS: 0.00| 0.00 29.99| 30.01 [18443010D134660E00] [1.1.1] [69.006] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [69.006] [system] [info] Temperatures - Average: 36.83 °C, CSS: 37.94 °C, MSS 36.30 °C, UPA: 36.30 °C, DSS: 36.77 °C
[18443010D134660E00] [1.1.1] [69.006] [system] [info] Cpu Usage - LeonOS 14.21%, LeonRT: 15.83%
FPS: 0.00| 0.00 30.30| 30.01 [18443010D134660E00] [1.1.1] [70.008] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [70.008] [system] [info] Temperatures - Average: 36.89 °C, CSS: 38.18 °C, MSS 36.53 °C, UPA: 36.53 °C, DSS: 36.30 °C
[18443010D134660E00] [1.1.1] [70.008] [system] [info] Cpu Usage - LeonOS 14.90%, LeonRT: 10.15%
FPS: 0.00| 0.00 30.01| 30.01 [18443010D134660E00] [1.1.1] [71.010] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [71.010] [system] [info] Temperatures - Average: 36.89 °C, CSS: 37.71 °C, MSS 36.53 °C, UPA: 36.30 °C, DSS: 37.01 °C
[18443010D134660E00] [1.1.1] [71.010] [system] [info] Cpu Usage - LeonOS 14.59%, LeonRT: 3.56%
FPS: 0.00| 0.00 30.05| 30.01 [18443010D134660E00] [1.1.1] [72.013] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [72.013] [system] [info] Temperatures - Average: 37.00 °C, CSS: 37.71 °C, MSS 36.53 °C, UPA: 36.77 °C, DSS: 37.01 °C
[18443010D134660E00] [1.1.1] [72.013] [system] [info] Cpu Usage - LeonOS 14.34%, LeonRT: 3.56%
FPS: 0.00| 0.00 29.96| 30.01 A[18443010D134660E00] [1.1.1] [73.015] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [73.015] [system] [info] Temperatures - Average: 36.89 °C, CSS: 38.18 °C, MSS 35.59 °C, UPA: 36.53 °C, DSS: 37.24 °C
[18443010D134660E00] [1.1.1] [73.015] [system] [info] Cpu Usage - LeonOS 14.43%, LeonRT: 3.75%
FPS: 0.00| 0.00 30.00| 30.01 [18443010D134660E00] [1.1.1] [74.017] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [74.017] [system] [info] Temperatures - Average: 36.77 °C, CSS: 38.41 °C, MSS 35.83 °C, UPA: 36.30 °C, DSS: 36.53 °C
[18443010D134660E00] [1.1.1] [74.017] [system] [info] Cpu Usage - LeonOS 14.39%, LeonRT: 3.65%
FPS: 0.00| 0.00 21.94| 21.95 [18443010D134660E00] [1.1.1] [75.019] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [75.019] [system] [info] Temperatures - Average: 37.18 °C, CSS: 38.41 °C, MSS 36.77 °C, UPA: 36.77 °C, DSS: 36.77 °C
[18443010D134660E00] [1.1.1] [75.019] [system] [info] Cpu Usage - LeonOS 14.39%, LeonRT: 3.58%
FPS: 0.00| 0.00 29.99| 30.00 [18443010D134660E00] [1.1.1] [76.021] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [76.021] [system] [info] Temperatures - Average: 37.00 °C, CSS: 38.18 °C, MSS 36.53 °C, UPA: 36.30 °C, DSS: 37.01 °C
[18443010D134660E00] [1.1.1] [76.021] [system] [info] Cpu Usage - LeonOS 14.24%, LeonRT: 3.80%
FPS: 0.00| 0.00 29.97| 30.01 [18443010D134660E00] [1.1.1] [77.023] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [77.023] [system] [info] Temperatures - Average: 37.12 °C, CSS: 38.41 °C, MSS 36.77 °C, UPA: 36.53 °C, DSS: 36.77 °C
[18443010D134660E00] [1.1.1] [77.023] [system] [info] Cpu Usage - LeonOS 14.20%, LeonRT: 8.06%
FPS: 0.00| 0.00 29.97| 30.01 [18443010D134660E00] [1.1.1] [78.025] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [78.025] [system] [info] Temperatures - Average: 37.12 °C, CSS: 38.18 °C, MSS 37.48 °C, UPA: 35.83 °C, DSS: 37.01 °C
[18443010D134660E00] [1.1.1] [78.025] [system] [info] Cpu Usage - LeonOS 14.22%, LeonRT: 13.13%
FPS: 0.00| 0.00 30.03| 30.01 [18443010D134660E00] [1.1.1] [79.027] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [79.027] [system] [info] Temperatures - Average: 37.47 °C, CSS: 38.18 °C, MSS 37.01 °C, UPA: 37.24 °C, DSS: 37.48 °C
[18443010D134660E00] [1.1.1] [79.027] [system] [info] Cpu Usage - LeonOS 14.27%, LeonRT: 18.46%
FPS: 0.00| 0.00 30.08| 30.01 [18443010D134660E00] [1.1.1] [80.029] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [80.029] [system] [info] Temperatures - Average: 36.83 °C, CSS: 37.71 °C, MSS 36.77 °C, UPA: 36.53 °C, DSS: 36.30 °C
[18443010D134660E00] [1.1.1] [80.029] [system] [info] Cpu Usage - LeonOS 14.18%, LeonRT: 23.58%
FPS: 0.00| 0.00 29.92| 30.01 [18443010D134660E00] [1.1.1] [81.031] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [81.031] [system] [info] Temperatures - Average: 37.12 °C, CSS: 38.41 °C, MSS 36.30 °C, UPA: 37.01 °C, DSS: 36.77 °C
[18443010D134660E00] [1.1.1] [81.031] [system] [info] Cpu Usage - LeonOS 14.56%, LeonRT: 31.08%
FPS: 0.00| 0.00 29.95| 30.01 [18443010D134660E00] [1.1.1] [82.044] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [82.044] [system] [info] Temperatures - Average: 36.77 °C, CSS: 37.71 °C, MSS 36.06 °C, UPA: 36.06 °C, DSS: 37.24 °C
[18443010D134660E00] [1.1.1] [82.044] [system] [info] Cpu Usage - LeonOS 14.94%, LeonRT: 31.02%
FPS: 0.00| 0.00 30.05| 30.01 [18443010D134660E00] [1.1.1] [83.046] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [83.046] [system] [info] Temperatures - Average: 37.06 °C, CSS: 37.94 °C, MSS 36.77 °C, UPA: 36.53 °C, DSS: 37.01 °C
[18443010D134660E00] [1.1.1] [83.046] [system] [info] Cpu Usage - LeonOS 14.48%, LeonRT: 7.14%
FPS: 0.00| 0.00 29.88| 30.00 [18443010D134660E00] [1.1.1] [84.048] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [84.048] [system] [info] Temperatures - Average: 37.18 °C, CSS: 38.65 °C, MSS 37.01 °C, UPA: 35.83 °C, DSS: 37.24 °C
[18443010D134660E00] [1.1.1] [84.048] [system] [info] Cpu Usage - LeonOS 14.21%, LeonRT: 3.50%
FPS: 0.00| 0.00 29.95| 30.01 [18443010D134660E00] [1.1.1] [85.051] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [85.051] [system] [info] Temperatures - Average: 37.30 °C, CSS: 38.18 °C, MSS 37.48 °C, UPA: 36.77 °C, DSS: 36.77 °C
[18443010D134660E00] [1.1.1] [85.051] [system] [info] Cpu Usage - LeonOS 14.29%, LeonRT: 3.72%
FPS: 0.00| 0.00 29.99| 30.01 [18443010D134660E00] [1.1.1] [86.053] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
FPS: 0.00| 0.00 29.95| 30.01 [18443010D134660E00] [1.1.1] [86.053] [system] [info] Temperatures - Average: 36.89 °C, CSS: 38.18 °C, MSS 36.30 °C, UPA: 36.30 °C, DSS: 36.77 °C
[18443010D134660E00] [1.1.1] [86.053] [system] [info] Cpu Usage - LeonOS 14.19%, LeonRT: 3.67%
FPS: 0.00| 0.00 29.97| 30.01 [18443010D134660E00] [1.1.1] [87.055] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [87.055] [system] [info] Temperatures - Average: 37.59 °C, CSS: 39.11 °C, MSS 37.01 °C, UPA: 36.77 °C, DSS: 37.48 °C
[18443010D134660E00] [1.1.1] [87.055] [system] [info] Cpu Usage - LeonOS 14.23%, LeonRT: 3.55%
FPS: 0.00| 0.00 30.01| 30.01 [18443010D134660E00] [1.1.1] [88.057] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [88.057] [system] [info] Temperatures - Average: 37.47 °C, CSS: 38.65 °C, MSS 36.77 °C, UPA: 37.01 °C, DSS: 37.48 °C
[18443010D134660E00] [1.1.1] [88.057] [system] [info] Cpu Usage - LeonOS 14.29%, LeonRT: 15.76%
FPS: 0.00| 0.00 30.43| 30.01 [18443010D134660E00] [1.1.1] [89.059] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [89.059] [system] [info] Temperatures - Average: 37.06 °C, CSS: 38.65 °C, MSS 36.77 °C, UPA: 36.06 °C, DSS: 36.77 °C
[18443010D134660E00] [1.1.1] [89.059] [system] [info] Cpu Usage - LeonOS 15.13%, LeonRT: 11.38%
FPS: 0.00| 0.00 29.98| 30.01 [18443010D134660E00] [1.1.1] [90.061] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [90.061] [system] [info] Temperatures - Average: 37.24 °C, CSS: 38.65 °C, MSS 37.01 °C, UPA: 35.83 °C, DSS: 37.48 °C
[18443010D134660E00] [1.1.1] [90.061] [system] [info] Cpu Usage - LeonOS 14.59%, LeonRT: 3.58%
FPS: 0.00| 0.00 29.97| 30.01 [18443010D134660E00] [1.1.1] [91.063] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [91.063] [system] [info] Temperatures - Average: 37.36 °C, CSS: 38.88 °C, MSS 37.01 °C, UPA: 37.01 °C, DSS: 36.53 °C
[18443010D134660E00] [1.1.1] [91.063] [system] [info] Cpu Usage - LeonOS 14.56%, LeonRT: 3.59%
FPS: 0.00| 0.00 30.04| 30.01 [18443010D134660E00] [1.1.1] [92.065] [system] [info] Memory Usage - DDR: 98.47 / 340.42 MiB, CMX: 2.08 / 2.50 MiB, LeonOS Heap: 35.25 / 77.32 MiB, LeonRT Heap: 3.75 / 41.23 MiB
[18443010D134660E00] [1.1.1] [92.065] [system] [info] Temperatures - Average: 37.71 °C, CSS: 39.81 °C, MSS 36.77 °C, UPA: 36.77 °C, DSS: 37.48 °C
[18443010D134660E00] [1.1.1] [92.065] [system] [info] Cpu Usage - LeonOS 14.21%, LeonRT: 3.47%
FPS: 0.00| 0.00 29.94| 30.01 CExiting cleanly
[2023-07-11 17:16:53.423] [debug] Device about to be closed...
[2023-07-11 17:16:53.570] [debug] Timesync thread exception caught: Couldn't read data from stream: '__timesync' (X_LINK_ERROR)
[2023-07-11 17:16:53.570] [debug] DataOutputQueue (right) closed
[2023-07-11 17:16:53.570] [debug] Log thread exception caught: Couldn't read data from stream: '__log' (X_LINK_ERROR)
[2023-07-11 17:16:53.570] [debug] DataOutputQueue (rgb) closed
[2023-07-11 17:16:53.772] [debug] Watchdog thread exception caught: Couldn't write data to stream: '__watchdog' (X_LINK_ERROR)
[2023-07-11 17:16:54.223] [debug] XLinkResetRemote of linkId: (0)
[2023-07-11 17:16:55.175] [debug] Device closed, 1752
[2023-07-11 17:16:55.176] [debug] DataInputQueue (control) closed
[2023-07-11 17:16:55.176] [debug] DataInputQueue (tofConfig) closed
eyes@raspberrypi:~/Luxonis/depthai/depthaipy/depthai-python-main/utilities $ C
eyes@raspberrypi:~/Luxonis/depthai/depthaipy/depthai-python-main/utilities $