We are thrilled to introduce the latest addition to our Luxonis family of products - the OAK-D-SR camera.
This camera brings several key advantages that make it a unique choice in the market. First and foremost, its ability to deliver the highest measurement accuracy at short distances with the ideal depth measurement range being 30cm - 1m. With this level of precision, the camera is a perfect solution for applications that require detailed close-up measurements.
Another benefit is the lower price that the OAK-D-SR offers. Luxonis focuses on providing high quality at an affordable price, and the OAK-D-SR is no exception. The price of the OAK-D SR device is $199, which is 20% cheaper compared to the OAK-D S2 variant. With this camera, you can achieve excellent performance and accuracy without an unnecessarily high investment.
The small size and compact design of the OAK-D-SR are equally important features. Its compact size allows for flexibility in placement and easy manipulation.
With the Luxonis OAK-D-SR, you gain an innovative camera that combines improved short-range measurement accuracy, lower price, small size, and reliability. This camera is an ideal solution for applications in the world of robotics, where accuracy and detailed measurements are crucial.
Check OAK-D-SR on our shop.