first command:
pi@oak3:~/jack $ lsusb | grep 03e7
Bus 001 Device 010: ID 03e7:2485 Intel Movidius MyriadX
Second command - it produces the very long output shown below, then hangs and I have to exit it with ctrl-c:
pi@oak3:~/jack $ dmesg -w
[ 0.000000] Booting Linux on physical CPU 0x0
[ 0.000000] Linux version 5.10.63-v7l+ (dom@buildbot) (arm-linux-gnueabihf-gcc-8 (Ubuntu/Linaro 8.4.0-3ubuntu1) 8.4.0, GNU ld (GNU Binutils for Ubuntu) 2.34) #1459 SMP Wed Oct 6 16:41:57 BST 2021
[ 0.000000] CPU: ARMv7 Processor [410fd083] revision 3 (ARMv7), cr=30c5383d
[ 0.000000] CPU: div instructions available: patching division code
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache
[ 0.000000] OF: fdt: Machine model: Raspberry Pi Compute Module 4 Rev 1.1
[ 0.000000] random: fast init done
[ 0.000000] Memory policy: Data cache writealloc
[ 0.000000] Reserved memory: created CMA memory pool at 0x000000002ac00000, size 64 MiB
[ 0.000000] OF: reserved mem: initialized node linux,cma, compatible id shared-dma-pool
[ 0.000000] Zone ranges:
[ 0.000000] DMA [mem 0x0000000000000000-0x000000002fffffff]
[ 0.000000] Normal empty
[ 0.000000] HighMem [mem 0x0000000030000000-0x00000000fbffffff]
[ 0.000000] Movable zone start for each node
[ 0.000000] Early memory node ranges
[ 0.000000] node 0: [mem 0x0000000000000000-0x000000003b3fffff]
[ 0.000000] node 0: [mem 0x0000000040000000-0x00000000fbffffff]
[ 0.000000] Initmem setup node 0 [mem 0x0000000000000000-0x00000000fbffffff]
[ 0.000000] On node 0 totalpages: 1012736
[ 0.000000] DMA zone: 1728 pages used for memmap
[ 0.000000] DMA zone: 0 pages reserved
[ 0.000000] DMA zone: 196608 pages, LIFO batch:63
[ 0.000000] HighMem zone: 816128 pages, LIFO batch:63
[ 0.000000] percpu: Embedded 20 pages/cpu s50828 r8192 d22900 u81920
[ 0.000000] pcpu-alloc: s50828 r8192 d22900 u81920 alloc=20*4096
[ 0.000000] pcpu-alloc: [0] 0 [0] 1 [0] 2 [0] 3
[ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 1011008
[ 0.000000] Kernel command line: coherent_pool=1M 8250.nr_uarts=0 snd_bcm2835.enable_compat_alsa=0 snd_bcm2835.enable_hdmi=1 bcm2708_fb.fbwidth=1280 bcm2708_fb.fbheight=720 bcm2708_fb.fbswap=1 smsc95xx.macaddr=E4:5F:01:C7:7E:35 vc_mem.mem_base=0x3ec00000 vc_mem.mem_size=0x40000000 console=ttyS0,115200 console=tty1 root=PARTUUID=004cb080-02 rootfstype=ext4 fsck.repair=yes rootwait quiet splash plymouth.ignore-serial-consoles
[ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes, linear)
[ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes, linear)
[ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off
[ 0.000000] software IO TLB: mapped [mem 0x0000000024890000-0x0000000028890000] (64MB)
[ 0.000000] Memory: 3863792K/4050944K available (10240K kernel code, 1364K rwdata, 3192K rodata, 2048K init, 891K bss, 121616K reserved, 65536K cma-reserved, 3264512K highmem)
[ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1
[ 0.000000] ftrace: allocating 34315 entries in 68 pages
[ 0.000000] ftrace: allocated 68 pages with 2 groups
[ 0.000000] rcu: Hierarchical RCU implementation.
[ 0.000000] Rude variant of Tasks RCU enabled.
[ 0.000000] Tracing variant of Tasks RCU enabled.
[ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 10 jiffies.
[ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16
[ 0.000000] GIC: Using split EOI/Deactivate mode
[ 0.000000] random: get_random_bytes called from start_kernel+0x3c8/0x59c with crng_init=1
[ 0.000007] sched_clock: 32 bits at 1000kHz, resolution 1000ns, wraps every 2147483647500ns
[ 0.000026] clocksource: timer: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 1911260446275 ns
[ 0.000087] bcm2835: system timer (irq = 25)
[ 0.000739] arch_timer: cp15 timer(s) running at 54.00MHz (phys).
[ 0.000757] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0xc743ce346, max_idle_ns: 440795203123 ns
[ 0.000776] sched_clock: 56 bits at 54MHz, resolution 18ns, wraps every 4398046511102ns
[ 0.000790] Switching to timer-based delay loop, resolution 18ns
[ 0.001047] Console: colour dummy device 80x30
[ 0.001116] printk: console [tty1] enabled
[ 0.001170] Calibrating delay loop (skipped), value calculated using timer frequency.. 108.00 BogoMIPS (lpj=540000)
[ 0.001202] pid_max: default: 32768 minimum: 301
[ 0.001366] LSM: Security Framework initializing
[ 0.001553] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes, linear)
[ 0.001580] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes, linear)
[ 0.003054] cgroup: Disabling memory control group subsystem
[ 0.003288] CPU: Testing write buffer coherency: ok
[ 0.003748] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
[ 0.004967] Setting up static identity map for 0x200000 - 0x20003c
[ 0.005166] rcu: Hierarchical SRCU implementation.
[ 0.006098] smp: Bringing up secondary CPUs ...
[ 0.007318] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
[ 0.008695] CPU2: thread -1, cpu 2, socket 0, mpidr 80000002
[ 0.010001] CPU3: thread -1, cpu 3, socket 0, mpidr 80000003
[ 0.010160] smp: Brought up 1 node, 4 CPUs
[ 0.010182] SMP: Total of 4 processors activated (432.00 BogoMIPS).
[ 0.010197] CPU: All CPU(s) started in HYP mode.
[ 0.010211] CPU: Virtualization extensions available.
[ 0.011155] devtmpfs: initialized
[ 0.025628] VFP support v0.3: implementor 41 architecture 3 part 40 variant 8 rev 0
[ 0.025862] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[ 0.025891] futex hash table entries: 1024 (order: 4, 65536 bytes, linear)
[ 0.027770] pinctrl core: initialized pinctrl subsystem
[ 0.028818] NET: Registered protocol family 16
[ 0.033009] DMA: preallocated 1024 KiB pool for atomic coherent allocations
[ 0.033772] audit: initializing netlink subsys (disabled)
[ 0.034039] audit: type=2000 audit(0.030:1): state=initialized audit_enabled=0 res=1
[ 0.034621] thermal_sys: Registered thermal governor 'step_wise'
[ 0.035399] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers.
[ 0.035417] hw-breakpoint: maximum watchpoint size is 8 bytes.
[ 0.035823] Serial: AMBA PL011 UART driver
[ 0.067470] bcm2835-mbox fe00b880.mailbox: mailbox enabled
[ 0.080825] raspberrypi-firmware soc:firmware: Attached to firmware from 2021-10-29T10:47:33, variant start
[ 0.090839] raspberrypi-firmware soc:firmware: Firmware hash is b8a114e5a9877e91ca8f26d1a5ce904b2ad3cf13
[ 0.132130] Kprobes globally optimized
[ 0.137179] bcm2835-dma fe007000.dma: DMA legacy API manager, dmachans=0x1
[ 0.141438] vgaarb: loaded
[ 0.141883] SCSI subsystem initialized
[ 0.142110] usbcore: registered new interface driver usbfs
[ 0.142169] usbcore: registered new interface driver hub
[ 0.142242] usbcore: registered new device driver usb
[ 0.142582] usb_phy_generic phy: supply vcc not found, using dummy regulator
[ 0.144588] clocksource: Switched to clocksource arch_sys_counter
[ 1.103593] VFS: Disk quotas dquot_6.6.0
[ 1.103689] VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
[ 1.103851] FS-Cache: Loaded
[ 1.104080] CacheFiles: Loaded
[ 1.115052] NET: Registered protocol family 2
[ 1.115305] IP idents hash table entries: 16384 (order: 5, 131072 bytes, linear)
[ 1.116754] tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 6144 bytes, linear)
[ 1.116796] TCP established hash table entries: 8192 (order: 3, 32768 bytes, linear)
[ 1.116861] TCP bind hash table entries: 8192 (order: 4, 65536 bytes, linear)
[ 1.116932] TCP: Hash tables configured (established 8192 bind 8192)
[ 1.117101] UDP hash table entries: 512 (order: 2, 16384 bytes, linear)
[ 1.117139] UDP-Lite hash table entries: 512 (order: 2, 16384 bytes, linear)
[ 1.117403] NET: Registered protocol family 1
[ 1.118146] RPC: Registered named UNIX socket transport module.
[ 1.118162] RPC: Registered udp transport module.
[ 1.118177] RPC: Registered tcp transport module.
[ 1.118192] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 1.118216] PCI: CLS 0 bytes, default 64
[ 1.121203] Initialise system trusted keyrings
[ 1.121446] workingset: timestamp_bits=14 max_order=20 bucket_order=6
[ 1.129850] zbud: loaded
[ 1.132087] FS-Cache: Netfs 'nfs' registered for caching
[ 1.132866] NFS: Registering the id_resolver key type
[ 1.132914] Key type id_resolver registered
[ 1.132929] Key type id_legacy registered
[ 1.133056] nfs4filelayout_init: NFSv4 File Layout Driver Registering...
[ 1.133072] nfs4flexfilelayout_init: NFSv4 Flexfile Layout Driver Registering...
[ 1.134100] Key type asymmetric registered
[ 1.134117] Asymmetric key parser 'x509' registered
[ 1.134309] bounce: pool size: 64 pages
[ 1.134352] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 249)
[ 1.134616] io scheduler mq-deadline registered
[ 1.134632] io scheduler kyber registered
[ 1.139014] gpio-507 (ant1): hogged as output/high
[ 1.140429] gpio-511 (ant2): hogged as output/low
[ 1.141911] brcm-pcie fd500000.pcie: host bridge /scb/pcie@7d500000 ranges:
[ 1.141943] brcm-pcie fd500000.pcie: No bus range found for /scb/pcie@7d500000, using [bus 00-ff]
[ 1.142023] brcm-pcie fd500000.pcie: MEM 0x0600000000..0x063fffffff -> 0x00c0000000
[ 1.142112] brcm-pcie fd500000.pcie: IB MEM 0x0000000000..0x00ffffffff -> 0x0400000000
[ 1.196726] brcm-pcie fd500000.pcie: link up, 5.0 GT/s PCIe x1 (SSC)
[ 1.197110] brcm-pcie fd500000.pcie: PCI host bridge to bus 0000:00
[ 1.197130] pci_bus 0000:00: root bus resource [bus 00-ff]
[ 1.197152] pci_bus 0000:00: root bus resource [mem 0x600000000-0x63fffffff] (bus address [0xc0000000-0xffffffff])
[ 1.197242] pci 0000:00:00.0: [14e4:2711] type 01 class 0x060400
[ 1.197487] pci 0000:00:00.0: PME# supported from D0 D3hot
[ 1.201013] PCI: bus0: Fast back to back transfers disabled
[ 1.201037] pci 0000:00:00.0: bridge configuration invalid ([bus 00-00]), reconfiguring
[ 1.201350] pci 0000:01:00.0: [1912:0014] type 00 class 0x0c0330
[ 1.201435] pci 0000:01:00.0: reg 0x10: [mem 0x00000000-0x00001fff 64bit]
[ 1.201791] pci 0000:01:00.0: PME# supported from D0 D3hot D3cold
[ 1.205252] PCI: bus1: Fast back to back transfers disabled
[ 1.205274] pci_bus 0000:01: busn_res: [bus 01-ff] end is updated to 01
[ 1.205372] pci 0000:00:00.0: BAR 8: assigned [mem 0x600000000-0x6000fffff]
[ 1.205396] pci 0000:01:00.0: BAR 0: assigned [mem 0x600000000-0x600001fff 64bit]
[ 1.205445] pci 0000:00:00.0: PCI bridge to [bus 01]
[ 1.205471] pci 0000:00:00.0: bridge window [mem 0x600000000-0x6000fffff]
[ 1.205900] pcieport 0000:00:00.0: enabling device (0140 -> 0142)
[ 1.206114] pcieport 0000:00:00.0: PME: Signaling with IRQ 61
[ 1.206466] pci 0000:01:00.0: enabling device (0140 -> 0142)
[ 1.207139] bcm2708_fb soc:fb: FB found 1 display(s)
[ 1.219132] Console: switching to colour frame buffer device 160x45
[ 1.224069] bcm2708_fb soc:fb: Registered framebuffer for display 0, size 1280x720
[ 1.231995] iproc-rng200 fe104000.rng: hwrng registered
[ 1.232287] vc-mem: phys_addr:0x00000000 mem_base=0x3ec00000 mem_size:0x40000000(1024 MiB)
[ 1.233159] gpiomem-bcm2835 fe200000.gpiomem: Initialised: Registers at 0xfe200000
[ 1.245707] brd: module loaded
[ 1.258248] loop: module loaded
[ 1.260042] Loading iSCSI transport class v2.0-870.
[ 1.263302] libphy: Fixed MDIO Bus: probed
[ 1.265133] bcmgenet fd580000.ethernet: GENET 5.0 EPHY: 0x0000
[ 1.284655] libphy: bcmgenet MII bus: probed
[ 1.364777] unimac-mdio unimac-mdio.-19: Broadcom UniMAC MDIO bus
[ 1.366000] usbcore: registered new interface driver r8152
[ 1.366070] usbcore: registered new interface driver lan78xx
[ 1.366133] usbcore: registered new interface driver smsc95xx
[ 1.367716] xhci_hcd 0000:01:00.0: xHCI Host Controller
[ 1.367753] xhci_hcd 0000:01:00.0: new USB bus registered, assigned bus number 1
[ 1.373959] xhci_hcd 0000:01:00.0: hcc params 0x014051cf hci version 0x100 quirks 0x0000001100000410
[ 1.375590] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 5.10
[ 1.375610] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 1.375627] usb usb1: Product: xHCI Host Controller
[ 1.375644] usb usb1: Manufacturer: Linux 5.10.63-v7l+ xhci-hcd
[ 1.375660] usb usb1: SerialNumber: 0000:01:00.0
[ 1.376430] hub 1-0:1.0: USB hub found
[ 1.376506] hub 1-0:1.0: 4 ports detected
[ 1.377585] xhci_hcd 0000:01:00.0: xHCI Host Controller
[ 1.377613] xhci_hcd 0000:01:00.0: new USB bus registered, assigned bus number 2
[ 1.377639] xhci_hcd 0000:01:00.0: Host supports USB 3.0 SuperSpeed
[ 1.377840] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM.
[ 1.378137] usb usb2: New USB device found, idVendor=1d6b, idProduct=0003, bcdDevice= 5.10
[ 1.378155] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 1.378172] usb usb2: Product: xHCI Host Controller
[ 1.378188] usb usb2: Manufacturer: Linux 5.10.63-v7l+ xhci-hcd
[ 1.378205] usb usb2: SerialNumber: 0000:01:00.0
[ 1.378923] hub 2-0:1.0: USB hub found
[ 1.378999] hub 2-0:1.0: 4 ports detected
[ 1.406118] xhci-hcd fe9c0000.xhci: xHCI Host Controller
[ 1.406154] xhci-hcd fe9c0000.xhci: new USB bus registered, assigned bus number 3
[ 1.407173] xhci-hcd fe9c0000.xhci: hcc params 0x0220fe65 hci version 0x110 quirks 0x0000000000010010
[ 1.407273] xhci-hcd fe9c0000.xhci: irq 59, io mem 0xfe9c0000
[ 1.407873] usb usb3: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 5.10
[ 1.407892] usb usb3: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 1.407910] usb usb3: Product: xHCI Host Controller
[ 1.407926] usb usb3: Manufacturer: Linux 5.10.63-v7l+ xhci-hcd
[ 1.407943] usb usb3: SerialNumber: fe9c0000.xhci
[ 1.408597] hub 3-0:1.0: USB hub found
[ 1.408666] hub 3-0:1.0: 1 port detected
[ 1.409178] xhci-hcd fe9c0000.xhci: xHCI Host Controller
[ 1.409205] xhci-hcd fe9c0000.xhci: new USB bus registered, assigned bus number 4
[ 1.409231] xhci-hcd fe9c0000.xhci: Host supports USB 3.0 SuperSpeed
[ 1.409390] usb usb4: We don't know the algorithms for LPM for this host, disabling LPM.
[ 1.409685] usb usb4: New USB device found, idVendor=1d6b, idProduct=0003, bcdDevice= 5.10
[ 1.409703] usb usb4: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 1.409720] usb usb4: Product: xHCI Host Controller
[ 1.409736] usb usb4: Manufacturer: Linux 5.10.63-v7l+ xhci-hcd
[ 1.409752] usb usb4: SerialNumber: fe9c0000.xhci
[ 1.410405] hub 4-0:1.0: USB hub found
[ 1.410488] hub 4-0:1.0: config failed, hub doesn't have any ports! (err -19)
[ 1.411340] dwc_otg: version 3.00a 10-AUG-2012 (platform bus)
[ 1.411660] dwc_otg: FIQ enabled
[ 1.411675] dwc_otg: NAK holdoff enabled
[ 1.411689] dwc_otg: FIQ split-transaction FSM enabled
[ 1.411707] Module dwc_common_port init
[ 1.412193] usbcore: registered new interface driver uas
[ 1.412348] usbcore: registered new interface driver usb-storage
[ 1.412566] mousedev: PS/2 mouse device common for all mice
[ 1.414229] bcm2835-wdt bcm2835-wdt: Broadcom BCM2835 watchdog timer
[ 1.417685] sdhci: Secure Digital Host Controller Interface driver
[ 1.417700] sdhci: Copyright(c) Pierre Ossman
[ 1.418347] mmc-bcm2835 fe300000.mmc: could not get clk, deferring probe
[ 1.419023] sdhci-pltfm: SDHCI platform and OF driver helper
[ 1.423197] ledtrig-cpu: registered to indicate activity on CPUs
[ 1.423549] hid: raw HID events driver (C) Jiri Kosina
[ 1.423755] usbcore: registered new interface driver usbhid
[ 1.423770] usbhid: USB HID core driver
[ 1.429924] Initializing XFRM netlink socket
[ 1.429967] NET: Registered protocol family 17
[ 1.430082] Key type dns_resolver registered
[ 1.430536] Registering SWP/SWPB emulation handler
[ 1.430709] registered taskstats version 1
[ 1.430740] Loading compiled-in X.509 certificates
[ 1.431628] Key type ._fscrypt registered
[ 1.431645] Key type .fscrypt registered
[ 1.431661] Key type fscrypt-provisioning registered
[ 1.443660] uart-pl011 fe201000.serial: there is not valid maps for state default
[ 1.443981] uart-pl011 fe201000.serial: cts_event_workaround enabled
[ 1.444061] fe201000.serial: ttyAMA0 at MMIO 0xfe201000 (irq = 36, base_baud = 0) is a PL011 rev2
[ 1.451191] bcm2835-power bcm2835-power: Broadcom BCM2835 power domains driver
[ 1.452304] mmc-bcm2835 fe300000.mmc: mmc_debug:0 mmc_debug2:0
[ 1.452322] mmc-bcm2835 fe300000.mmc: DMA channel allocated
[ 1.482133] of_cfs_init
[ 1.482413] of_cfs_init: OK
[ 1.521437] mmc0: SDHCI controller on fe340000.mmc [fe340000.mmc] using ADMA
[ 1.522114] Waiting for root device PARTUUID=004cb080-02...
[ 1.525883] mmc1: host does not support reading read-only switch, assuming write-enable
[ 1.529501] mmc1: new high speed SDXC card at address aaaa
[ 1.531007] mmcblk1: mmc1:aaaa SN512 477 GiB
[ 1.533494] mmcblk1: p1
[ 1.588471] mmc0: new DDR MMC card at address 0001
[ 1.589478] mmcblk0: mmc0:0001 BJTD4R 29.1 GiB
[ 1.589980] mmcblk0boot0: mmc0:0001 BJTD4R partition 1 4.00 MiB
[ 1.590519] mmcblk0boot1: mmc0:0001 BJTD4R partition 2 4.00 MiB
[ 1.590765] mmcblk0rpmb: mmc0:0001 BJTD4R partition 3 4.00 MiB, chardev (244:0)
[ 1.592530] mmcblk0: p1 p2
[ 1.612635] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
[ 1.612714] VFS: Mounted root (ext4 filesystem) readonly on device 179:34.
[ 1.613244] devtmpfs: mounted
[ 1.623207] Freeing unused kernel memory: 2048K
[ 1.664630] usb 1-1: new high-speed USB device number 2 using xhci_hcd
[ 1.684932] Run /sbin/init as init process
[ 1.684947] with arguments:
[ 1.684962] /sbin/init
[ 1.684978] splash
[ 1.684991] with environment:
[ 1.685006] HOME=/
[ 1.685021] TERM=linux
[ 1.880433] usb 1-1: New USB device found, idVendor=03e7, idProduct=2485, bcdDevice= 0.01
[ 1.880456] usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=3
[ 1.880474] usb 1-1: Product: Movidius MyriadX
[ 1.880492] usb 1-1: Manufacturer: Movidius Ltd.
[ 1.880508] usb 1-1: SerialNumber: 03e72485
[ 1.898795] systemd[1]: System time before build time, advancing clock.
[ 1.974818] NET: Registered protocol family 10
[ 1.976251] Segment Routing with IPv6
[ 2.033335] systemd[1]: systemd 247.3-7+rpi1+deb11u1 running in system mode. (+PAM +AUDIT +SELINUX +IMA +APPARMOR +SMACK +SYSVINIT +UTMP +LIBCRYPTSETUP +GCRYPT +GNUTLS +ACL +XZ +LZ4 +ZSTD +SECCOMP +BLKID +ELFUTILS +KMOD +IDN2 -IDN +PCRE2 default-hierarchy=unified)
[ 2.034273] systemd[1]: Detected architecture arm.
[ 2.035645] systemd[1]: Set hostname to <oak3>.
[ 2.184774] systemd-rc-local-generator[108]: /etc/rc.local is not marked executable, skipping.
[ 2.451025] systemd[1]: Configuration file /etc/systemd/system/cm4-rvc2-usb-prepare.service is marked world-inaccessible. This has no effect as configuration data is accessible via APIs without restrictions. Proceeding anyway.
[ 2.730109] systemd[1]: /lib/systemd/system/plymouth-start.service:16: Unit configured to use KillMode=none. This is unsafe, as it disables systemd's process lifecycle management for the service. Please update your service to use a safer KillMode=, such as 'mixed' or 'control-group'. Support for KillMode=none is deprecated and will eventually be removed.
[ 2.932308] systemd[1]: Queued start job for default target Graphical Interface.
[ 2.933835] random: systemd: uninitialized urandom read (16 bytes read)
[ 2.937460] systemd[1]: Created slice system-getty.slice.
[ 2.937839] random: systemd: uninitialized urandom read (16 bytes read)
[ 2.938885] systemd[1]: Created slice system-modprobe.slice.
[ 2.939016] random: systemd: uninitialized urandom read (16 bytes read)
[ 2.939960] systemd[1]: Created slice system-systemd\x2dfsck.slice.
[ 2.940827] systemd[1]: Created slice User and Session Slice.
[ 2.941368] systemd[1]: Started Forward Password Requests to Wall Directory Watch.
[ 2.942613] systemd[1]: Set up automount Arbitrary Executable File Formats File System Automount Point.
[ 2.943252] systemd[1]: Reached target Network (Pre).
[ 2.943562] systemd[1]: Reached target Slices.
[ 2.943824] systemd[1]: Reached target Swap.
[ 2.944948] systemd[1]: Listening on Syslog Socket.
[ 2.945742] systemd[1]: Listening on fsck to fsckd communication Socket.
[ 2.946214] systemd[1]: Listening on initctl Compatibility Named Pipe.
[ 2.947335] systemd[1]: Listening on Journal Audit Socket.
[ 2.948143] systemd[1]: Listening on Journal Socket (/dev/log).
[ 2.949147] systemd[1]: Listening on Journal Socket.
[ 2.953180] systemd[1]: Listening on udev Control Socket.
[ 2.954013] systemd[1]: Listening on udev Kernel Socket.
[ 2.955366] systemd[1]: Condition check resulted in Huge Pages File System being skipped.
[ 2.960565] systemd[1]: Mounting POSIX Message Queue File System...
[ 2.966565] systemd[1]: Mounting RPC Pipe File System...
[ 2.973296] systemd[1]: Mounting Kernel Debug File System...
[ 2.980660] systemd[1]: Mounting Kernel Trace File System...
[ 2.981437] systemd[1]: Condition check resulted in Kernel Module supporting RPCSEC_GSS being skipped.
[ 2.991661] systemd[1]: Starting Restore / save the current clock...
[ 3.000453] systemd[1]: Starting Set the console keyboard layout...
[ 3.007996] systemd[1]: Starting Create list of static device nodes for the current kernel...
[ 3.016042] systemd[1]: Starting Load Kernel Module configfs...
[ 3.023998] systemd[1]: Starting Load Kernel Module drm...
[ 3.032478] systemd[1]: Starting Load Kernel Module fuse...
[ 3.036388] systemd[1]: Condition check resulted in Set Up Additional Binary Formats being skipped.
[ 3.042822] systemd[1]: Starting File System Check on Root Device...
[ 3.061419] systemd[1]: Starting Journal Service...
[ 3.073908] fuse: init (API version 7.32)
[ 3.084452] systemd[1]: Starting Load Kernel Modules...
[ 3.092319] systemd[1]: Starting Coldplug All udev Devices...
[ 3.125301] systemd[1]: Mounted POSIX Message Queue File System.
[ 3.126839] systemd[1]: Mounted RPC Pipe File System.
[ 3.128275] systemd[1]: Mounted Kernel Debug File System.
[ 3.129769] systemd[1]: Mounted Kernel Trace File System.
[ 3.132336] systemd[1]: Finished Restore / save the current clock.
[ 3.139251] systemd[1]: Finished Create list of static device nodes for the current kernel.
[ 3.152138] systemd[1]: modprobe@configfs.service: Succeeded.
[ 3.153705] systemd[1]: Finished Load Kernel Module configfs.
[ 3.156010] systemd[1]: modprobe@drm.service: Succeeded.
[ 3.157436] systemd[1]: Finished Load Kernel Module drm.
[ 3.159565] systemd[1]: modprobe@fuse.service: Succeeded.
[ 3.161023] systemd[1]: Finished Load Kernel Module fuse.
[ 3.165320] i2c /dev entries driver
[ 3.184022] systemd[1]: Mounting FUSE Control File System...
[ 3.200942] systemd[1]: Mounting Kernel Configuration File System...
[ 3.207366] systemd[1]: Started File System Check Daemon to report status.
[ 3.216859] systemd[1]: Finished Load Kernel Modules.
[ 3.218060] systemd[1]: Mounted FUSE Control File System.
[ 3.227561] systemd[1]: Starting Apply Kernel Variables...
[ 3.263165] systemd[1]: Mounted Kernel Configuration File System.
[ 3.307157] systemd[1]: Finished File System Check on Root Device.
[ 3.313255] systemd[1]: Starting Remount Root and Kernel File Systems...
[ 3.316251] systemd[1]: Finished Apply Kernel Variables.
[ 3.482834] systemd[1]: Started Journal Service.
[ 3.577470] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null)
[ 3.638655] systemd-journald[130]: Received client request to flush runtime journal.
[ 3.648514] systemd-journald[130]: File /var/log/journal/028060992a8745ca9295b913369e678e/system.journal corrupted or uncleanly shut down, renaming and replacing.
[ 4.477562] rpivid-mem feb00000.hevc-decoder: rpivid-hevcmem initialised: Registers at 0xfeb00000 length 0x00010000
[ 4.480058] rpivid-mem feb10000.rpivid-local-intc: rpivid-intcmem initialised: Registers at 0xfeb10000 length 0x00001000
[ 4.482684] rpivid-mem feb20000.h264-decoder: rpivid-h264mem initialised: Registers at 0xfeb20000 length 0x00010000
[ 4.483332] rpivid-mem feb30000.vp9-decoder: rpivid-vp9mem initialised: Registers at 0xfeb30000 length 0x00010000
[ 4.796836] mc: Linux media interface: v0.10
[ 4.861542] vc_sm_cma: module is from the staging directory, the quality is unknown, you have been warned.
[ 4.863951] bcm2835_vc_sm_cma_probe: Videocore shared memory driver
[ 4.863980] [vc_sm_connected_init]: start
[ 4.871373] videodev: Linux video capture interface: v2.00
[ 4.893983] vc_sm_cma: module is from the staging directory, the quality is unknown, you have been warned.
[ 4.903036] vc_sm_cma: module is from the staging directory, the quality is unknown, you have been warned.
[ 4.948427] vc_sm_cma: module is from the staging directory, the quality is unknown, you have been warned.
[ 4.960501] [vc_sm_connected_init]: installed successfully
[ 4.966277] bcm2835_mmal_vchiq: module is from the staging directory, the quality is unknown, you have been warned.
[ 4.968804] bcm2835_mmal_vchiq: module is from the staging directory, the quality is unknown, you have been warned.
[ 4.969936] bcm2835_mmal_vchiq: module is from the staging directory, the quality is unknown, you have been warned.
[ 4.972925] bcm2835_isp: module is from the staging directory, the quality is unknown, you have been warned.
[ 4.980638] bcm2835_v4l2: module is from the staging directory, the quality is unknown, you have been warned.
[ 4.985887] bcm2835_codec: module is from the staging directory, the quality is unknown, you have been warned.
[ 4.999953] bcm2835-isp bcm2835-isp: Device node output[0] registered as /dev/video13
[ 5.000550] bcm2835-isp bcm2835-isp: Device node capture[0] registered as /dev/video14
[ 5.001036] bcm2835-isp bcm2835-isp: Device node capture[1] registered as /dev/video15
[ 5.001455] bcm2835-isp bcm2835-isp: Device node stats[2] registered as /dev/video16
[ 5.001487] bcm2835-isp bcm2835-isp: Register output node 0 with media controller
[ 5.001512] bcm2835-isp bcm2835-isp: Register capture node 1 with media controller
[ 5.001535] bcm2835-isp bcm2835-isp: Register capture node 2 with media controller
[ 5.001558] bcm2835-isp bcm2835-isp: Register capture node 3 with media controller
[ 5.001779] bcm2835-isp bcm2835-isp: Loaded V4L2 bcm2835-isp
[ 5.012658] bcm2835-codec bcm2835-codec: Device registered as /dev/video10
[ 5.012708] bcm2835-codec bcm2835-codec: Loaded V4L2 decode
[ 5.029773] bcm2835-codec bcm2835-codec: Device registered as /dev/video11
[ 5.029824] bcm2835-codec bcm2835-codec: Loaded V4L2 encode
[ 5.051079] bcm2835-codec bcm2835-codec: Device registered as /dev/video12
[ 5.051146] bcm2835-codec bcm2835-codec: Loaded V4L2 isp
[ 5.055642] bcm2835-codec bcm2835-codec: Device registered as /dev/video18
[ 5.055688] bcm2835-codec bcm2835-codec: Loaded V4L2 image_fx
[ 5.062684] snd_bcm2835: module is from the staging directory, the quality is unknown, you have been warned.
[ 5.070508] bcm2835_audio bcm2835_audio: there is not valid maps for state default
[ 5.100780] bcm2835_audio bcm2835_audio: card created with 8 channels
[ 5.322657] exFAT-fs (mmcblk1p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck.
[ 6.559029] 8021q: 802.1Q VLAN Support v1.8
[ 6.721832] uart-pl011 fe201000.serial: no DMA platform data
[ 6.736026] cfg80211: Loading compiled-in X.509 certificates for regulatory database
[ 6.866366] cfg80211: Loaded X.509 cert 'sforshee: 00b28ddf47aef9cea7'
[ 6.873649] cfg80211: loaded regulatory.db is malformed or signature is missing/invalid
[ 6.944664] random: crng init done
[ 6.944688] random: 7 urandom warning(s) missed due to ratelimiting
[ 6.945836] Adding 102396k swap on /var/swap. Priority:-2 extents:1 across:102396k SSFS
[ 7.022246] bcmgenet fd580000.ethernet: configuring instance for external RGMII (RX delay)
[ 7.024119] bcmgenet fd580000.ethernet eth0: Link is Down
[ 8.633028] tun: Universal TUN/TAP device driver, 1.6
[ 9.114770] bcmgenet fd580000.ethernet eth0: Link is Up - 100Mbps/Full - flow control off
[ 9.114797] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready
[ 201.973412] usb 1-1: USB disconnect, device number 2
[ 202.379522] usb 1-1: new high-speed USB device number 3 using xhci_hcd
[ 202.564732] usb 1-1: New USB device found, idVendor=03e7, idProduct=2485, bcdDevice= 0.01
[ 202.564741] usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=3
[ 202.564748] usb 1-1: Product: Movidius MyriadX
[ 202.564755] usb 1-1: Manufacturer: Movidius Ltd.
[ 202.564762] usb 1-1: SerialNumber: 03e72485
[ 256.393372] usb 1-1: USB disconnect, device number 3
[ 256.790685] usb 1-1: new high-speed USB device number 4 using xhci_hcd
[ 256.975913] usb 1-1: New USB device found, idVendor=03e7, idProduct=2485, bcdDevice= 0.01
[ 256.975923] usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=3
[ 256.975930] usb 1-1: Product: Movidius MyriadX
[ 256.975937] usb 1-1: Manufacturer: Movidius Ltd.
[ 256.975945] usb 1-1: SerialNumber: 03e72485
[ 405.992171] usb 1-1: USB disconnect, device number 4
[ 406.393947] usb 1-1: new high-speed USB device number 5 using xhci_hcd
[ 406.579153] usb 1-1: New USB device found, idVendor=03e7, idProduct=2485, bcdDevice= 0.01
[ 406.579176] usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=3
[ 406.579194] usb 1-1: Product: Movidius MyriadX
[ 406.579212] usb 1-1: Manufacturer: Movidius Ltd.
[ 406.579229] usb 1-1: SerialNumber: 03e72485
[ 603.803154] usb 1-1: USB disconnect, device number 5
[ 604.208319] usb 1-1: new high-speed USB device number 6 using xhci_hcd
[ 604.393646] usb 1-1: New USB device found, idVendor=03e7, idProduct=2485, bcdDevice= 0.01
[ 604.393680] usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=3
[ 604.393710] usb 1-1: Product: Movidius MyriadX
[ 604.393738] usb 1-1: Manufacturer: Movidius Ltd.
[ 604.393755] usb 1-1: SerialNumber: 03e72485
[44102.531730] usb 1-1: USB disconnect, device number 6
[44102.938533] usb 1-1: new high-speed USB device number 7 using xhci_hcd
[44103.123793] usb 1-1: New USB device found, idVendor=03e7, idProduct=2485, bcdDevice= 0.01
[44103.123803] usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=3
[44103.123817] usb 1-1: Product: Movidius MyriadX
[44103.123824] usb 1-1: Manufacturer: Movidius Ltd.
[44103.123831] usb 1-1: SerialNumber: 03e72485
[75210.571337] usb 1-1: USB disconnect, device number 7
[75210.970774] usb 1-1: new high-speed USB device number 8 using xhci_hcd
[75211.156093] usb 1-1: New USB device found, idVendor=03e7, idProduct=2485, bcdDevice= 0.01
[75211.156109] usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=3
[75211.156117] usb 1-1: Product: Movidius MyriadX
[75211.156124] usb 1-1: Manufacturer: Movidius Ltd.
[75211.156131] usb 1-1: SerialNumber: 03e72485
[75499.803158] usb 1-1: USB disconnect, device number 8
[75500.216292] usb 1-1: new high-speed USB device number 9 using xhci_hcd
[75500.401543] usb 1-1: New USB device found, idVendor=03e7, idProduct=2485, bcdDevice= 0.01
[75500.401560] usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=3
[75500.401567] usb 1-1: Product: Movidius MyriadX
[75500.401574] usb 1-1: Manufacturer: Movidius Ltd.
[75500.401581] usb 1-1: SerialNumber: 03e72485
[75876.872275] usb 1-1: USB disconnect, device number 9
[75877.273530] usb 1-1: new high-speed USB device number 10 using xhci_hcd
[75877.458796] usb 1-1: New USB device found, idVendor=03e7, idProduct=2485, bcdDevice= 0.01
[75877.458812] usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=3
[75877.458835] usb 1-1: Product: Movidius MyriadX
[75877.458847] usb 1-1: Manufacturer: Movidius Ltd.
[75877.458869] usb 1-1: SerialNumber: 03e72485